Earthing Enhancement Compounds
Marconite®
By adding MARCONITE instead of sand and aggregate in a standard concrete mixture, a highly conductive concrete is formed. Used as a backfill material around the earth electrodes, it provides a conductive medium increasing the surface area of the electrode and ensuring a highly conductive path between the earth electrode and the surrounding ground. As it is concrete based, it cures and provides a permanent solution.
Bentonite
BENTONITE is a moisture retaining clay consisting of sodium montmorillonite. By mixing BENTONITE with water, the resultant slurry will swell and multiply its original dry volume. When used as a backfill material, within a borehole earth system, it will continue to absorb water from the surrounding soil - thus helping provide a stable earth resistance. This is also applies when the clay is used to surround earth plates and lattice mats. It strongly adheres to the earth electrodes ensuring good electrical conductivity between the electrodes and surrounding ground.
By adding MARCONITE instead of sand and aggregate in a standard concrete mixture, a highly conductive concrete is formed. Used as a backfill material around the earth electrodes, it provides a conductive medium increasing the surface area of the electrode and ensuring a highly conductive path between the earth electrode and the surrounding ground. As it is concrete based, it cures and provides a permanent solution.
Bentonite
BENTONITE is a moisture retaining clay consisting of sodium montmorillonite. By mixing BENTONITE with water, the resultant slurry will swell and multiply its original dry volume. When used as a backfill material, within a borehole earth system, it will continue to absorb water from the surrounding soil - thus helping provide a stable earth resistance. This is also applies when the clay is used to surround earth plates and lattice mats. It strongly adheres to the earth electrodes ensuring good electrical conductivity between the electrodes and surrounding ground.
Ad-Mixture Compounds
By adding MARCONITE® instead of sand and aggregate in a standard concrete mixture, a highly conductive concrete is formed. Used as a backfill material around the earth electrodes, it provides a conductive medium increasing the surface area of the electrode and ensuring a highly conductive path between the earth electrode and the surrounding ground. As it is concrete based, it cures and provides a permanent solution.
Art.-Nr. 138125
EEC MARCONITE 25KG
GTIN: 4013364300583, customs tariff number: 25084000, gross weight: 25 KG, packaging unit: 1 KG
Pre-Mixed Compounds
BENTONITE is a moisture retaining clay consisting of sodium montmorillonite. By mixing BENTONITE with water, the resultant slurry will swell and multiply its original dry volume. When used as a backfill material, within a borehole earth system, it will continue to absorb water from the surrounding soil - thus helping provide a stable earth resistance. This is also applies when the clay is used to surround earth plates and lattice mats. It strongly adheres to the earth electrodes ensuring good electrical conductivity between the electrodes and surrounding ground.
Art.-Nr. 138126
EEC BENTONITE 25KG
GTIN: 4013364300576, customs tariff number: 25084000, gross weight: 25 KG, packaging unit: 1 KG