Menu
Products
Lightning Protection / Earthing
LP material
Clamps, bimetal components
Bimetal Connector
Loading
Bimetal Connector
Enables installer to connect two dissimilar metals, without any problems with reaction e.g. Cu to Alu
Read more
A MODEL
25 x 3 mm aluminium tape to 25 x 3 mm copper tape, stainless steel version
Part No. 118310
BMC1SS--TC 25X3 STST
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material
StSt
Fixing
M10 x 15 mm
Tightening Torque
12 Nm
Approvals
Tested acc. to IEC / BS EN 62561-1 class H
Scroll to top