16 mm Air Terminal Bases and Air Rods
A MODEL
Air terminal base for 16 mm rods and 25 x 3 mm tape
Part No. 118443
ATBO 25X3 M16 GM V2
item
B MODEL
Air terminal bases for 16 mm aluminium rods and 25 x 3 mm tape
Part No. 118444
ATBO 25X3 M16 AL V2
item
C MODEL
Air terminal base for 16 mm rods and 70 mm2 stranded copper conductor
Part No. 118447
ATBO 70CS M16 GM
New
item
D MODEL
Ridge saddle for 16 mm copper rods and 25 x 3 mm tape
Part No. 118446
ATB RS M16 25x3 GM V2
item
E MODEL
16 mm air rods
Part No. 118456
AT ROD M16 300 CU
item
E MODEL
16 mm air rods
Part No. 118450
CAR500--AT ROD M16 500 CU
item
E MODEL
16 mm air rods
Part No. 118452
CAR1000--AT ROD M16 1000 CU
item
E MODEL
16 mm air rods
Part No. 118453
AT ROD M16 1500 CU
item
E MODEL
16 mm air rods
Part No. 118455
CAR2000--AT ROD M16 2000 CU
item
E MODEL
16 mm air rods
Part No. 118459
AT ROD M16 3000 CU
New
item
F MODEL
16 mm air rods
Part No. 118454
item
F MODEL
16 mm air rods
Part No. 118457
AT ROD M16 500 AL
item
F MODEL
16 mm air rods
Part No. 118458
AT ROD M16 1000 AL
item