Surge arrester – Type 2
The DEHNguard S / M ...CI / SCI Type 2 surge arresters are available in a wide range of designs and voltage ratings for AC and DC systems, as well as for photovoltaic applications.
DEHNguard modular with Advanced Circuit Interruption (Safe Dimensioning)
Modular multipole surge arrester with new ""Advanced Circuit Interruption"" (ACI) technology in the protection module consisting of a switch / spark gap combination. For protecting low-voltage consumer installations against surges.Product detailsDEHNguard SE CI with integrated backup fuse
For industrial applications with a rated voltage of 400/690 V. Combines surge protection and backup fuse in a single component. Available in 2 versions: industry and wind power.Product detailsDEHNguard modular
Modular multipole surge arrester with a functional design. For protecting low-voltage consumer´s installations against surges.Product detailsDEHNguard S
Modular single-pole surge arrester with a functional design.
For protecting low-voltage consumer´s installations against surges.Product detailsDEHNguard S ... VA
Modular single-pole surge arrester with leakage-current-free series connection of a varistor and a spark gap. For protecting low-voltage consumer´s installations against surges.Product detailsDEHNguard SE H ... FM
Single-pole surge arrester with integrated “Lifetime Indication“ early warning system.
For protecting low-voltage consumer’s installations against surges.Product detailsDEHNcord
Single-pole, two-pole or three-pole surge protective device with monitoring and disconnection device.
For protecting low-voltage consumer installations against surges.Product detailsDEHNgap C S
N-PE surge arrester with a functional design. For protecting low-voltage consumer´s installations against surges particularly in TT systems.Product detailsDEHNguard ME/SE DC ... (FM)
Modular combined arrester for protecting d.c. consumer installations.Product detailsDEHNguard modular YPV ... FM
Modular multipole surge arrester with three-step d.c. switching device for PV systems up to 1500 V as pre-wired complete unit.Product detailsDEHNguard modular (Y)PV SCI ...
Modular multipole surge arrester (prewired complete unit) with three-step d.c. switching device for use in PV systems up to 1200 V.Product detailsDEHNguard modular E (Y)PV SCI 1500
Modular multipole surge arrester with three-step d.c. switching device for PV systems up to 1500 V.Product detailsDEHNguard YPV SCI ... – compact
Multipole surge arrester with three-step d.c. switching device for use in PV systems up to 1000 V.Product detailsDEHNguard 5 kA
Multipole surge arrester with a space-saving design.
For protecting low voltage consumer's installations against surges.
For installation in conformity with the lightning protection zone concept at the boundaries from 0B – 1 and higher.
Type 2 SPD according to EN 61643-11Product detailsSPD VT2
Product detailsDEHNguard PCB
Single-pole base for DEHNguard protection modules for easily integrating a type 2 arrester directly on the PCBs of devices to provide surge protection.Product detailsProtection module for DEHNguard M, ... S and DEHNgap C S
DG MOD…: Replacement protection modules fitting for all devices of the modular DEHNguard series.Product detailsDEHNguard 1000
Compact single-pole surge arrester for continuous operating voltages up to 1000 V AC. For protecting low-voltage consumer's installations against surges.Product detailsV NH / VA NH
Surge arrester with NH design and integrated backup fuse.
For protecting low-voltage consumer´s installations against surges.Product detailsSPD+POP+MCB / POP+MCB / POP
Compact surge arrester for transient and power frequency overvoltages with integrated miniature circuit breaker
For installation in conformity with the lightning protection zone concept at the boundaries from 0B – 1 and higher
Type 2 SPD according to EN 61643-11
Comprehensive protection against transients and power frequency overvoltages (SPD+POP 2/4 255 C..)Product detailsProtection module for DEHNguard M UL series
The DEHNguard SU/MU products are modular so that in the rare event that a module is damaged, it is easy to replace without rewiring the SPD. The modules and the terminal block base are keyed to prevent an errors during installation and are shock & vibration tolerant tested to the EN 60068 international standard.Product details