DEHNshield ZP
- Type 1 + type 2 + type 3 combined arrester according to IEC 61643-11
- Easy, fast and completely toolless installation thanks to click + power connection method for busbar contact and partially push-in earthing terminal
- Powerful and gentle RAC spark gap technology
- Perfect solution for meeting the requirements of IEC 60634-4-44 clause 443/IEC 60364-5-53 clause 534
- Space-saving design thanks to partially small width of only 38 mm for compact use with supply adapter or integrated circuit breaker
- SG variant or LSG with integrated overcurrent-protected 230 V power supply (L and N) for the compartment for additional applications (RfZ) and the termination point meter mounting board (APZ) according to VDE-AR-N 4100
- Protection of the entire electrical system as close as possible to the origin
- Monitoring of all protective paths and mechanical fault indication by green / red indicator flag in the inspection window
- No tripping of 32 A gG fuses up to a short-circuit current of 25 kArms
- Lightning current discharge capacity in conformity with IEC 60364-5-53 clause 534
17 Products
DEHNshield ZP 2 TT 255
Combined arrester for TT and TN-S systems for use in main power supply systems (3+1 configuration) of residential buildings with external lightning protection (class of LPS III/IV).
Part No. 909531
DSH ZP 2 TT 255
item
DEHNshield ZP 2 SG TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of residential buildings with external lightning protection (class of LPS III/IV) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.
Part No. 909631
DSH ZP 2 SG TT 255
item
4DEHNshield ZP B2 TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of residential buildings without external lightning protection (also with overhead line supply).
Part No. 909331
DSH ZP B2 TT 255
item
DEHNshield ZP B2 SG TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of residential buildings without external lightning protection (also with overhead line supply) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.
Part No. 909396
DSH ZP B2 SG TT 255
item
DEHNshield ZP 2 TNS 255
Combined arrester for TN-S systems for use in the main power supply system (4+0 configuration) of residential buildings with external lightning protection (class of LPS III/IV).
Part No. 909540
DSH ZP 2 TNS 255
item
DEHNshield ZP 2 SG TNS 255
Combined arrester for TN-S systems for use in the main power supply system (4+0 configuration) of residential buildings with external lightning protection (class of LPS III/IV) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.
Part No. 909640
DSH ZP 2 SG TNS 255
item
DEHNshield ZP B2 TNS 255
Combined arrester for TN-S systems for use in the main power supply system (4+0 configuration) of residential buildings without external lightning protection (also with overhead line supply).
Part No. 909340
DSH ZP B2 TNS 255
item
DEHNshield ZP B2 SG TNS 255
Combined arrester for TN-S systems for use in the main power supply system (4+0 configuration) of residential buildings without external lightning protection (also with overhead line suppy) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.
Part No. 909440
DSH ZP B2 SG TNS 255
item
DEHNshield ZP 2 TNC 255
Combined arrester for TN-C systems for use in the main power supply system (3+0 configuration) of residential buildings with external lightning protection (class of LPS III/IV).
Part No. 909530
DSH ZP 2 TNC 255
item
DEHNshield ZP 2 SG TNC 255
Combined arrester for TN-C systems for use in the main power supply system (3+0 configuration) of residential buildings with external lightning protection (class of LPS III/IV) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.
Part No. 909630
DSH ZP 2 SG TNC 255
item
DEHNshield ZP B2 TNC 255
Combined arrester for TN-C systems for use in the main power supply system (3+0 configuration) of residential buildings without external lightning protection (also with overhead line suppy).
Part No. 909330
DSH ZP B2 TNC 255
item
DEHNshield ZP B2 SG TNC 255
Combined arrester for TN-C systems for use in the main power supply system (3+0 configuration) of residential buildings without external lightning protection (also with overhead line suppy) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.
Part No. 909430
DSH ZP B2 SG TNC 255
item
DEHNshield ZP 2 LSG TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of buildings with external lightning protection (class of LPS III/IV).
Part No. 909831
DSH ZP 2 LSG TT 255
item
GTIN: 4013364449732, customs tariff number: 85363090, gross weight: 765 G, packaging unit: 1 ST
DEHNshield DSH ZP 2 LSG TT 255 combined arrester
Four-pole combined arrester for 230/400 V
TT and TN(C)-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
incl. 2 x 230 V power supply (N and L)
for the intelligent measuring system
Subsequent integration of a single-pole B6 circuit breaker
for supplying the intelligent measuring system
according to VDE-AR-N 4100 possible
Two sockets for the 230 V power supply (N and L)
for the compartment for additional applications /
termination point meter mounting board integrated
in the device
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 50 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Brand: DEHN
Type: DSH ZP 2 LSG TT 255
Part No.: 909831
or equivalent.
Four-pole combined arrester for 230/400 V
TT and TN(C)-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
incl. 2 x 230 V power supply (N and L)
for the intelligent measuring system
Subsequent integration of a single-pole B6 circuit breaker
for supplying the intelligent measuring system
according to VDE-AR-N 4100 possible
Two sockets for the 230 V power supply (N and L)
for the compartment for additional applications /
termination point meter mounting board integrated
in the device
Powerful and gentle RAC spark gap technology
With click + power connection method:
can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 50 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Brand: DEHN
Type: DSH ZP 2 LSG TT 255
Part No.: 909831
or equivalent.
DEHNshield ZP B2 LSG TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of buildings without external lightning protection (also with overhead line supply).
Part No. 909731
DSH ZP B2 LSG TT 255
item
DEHNshield ZP 2 LSG A TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of buildings with external lightning protection (class of LPS III/IV).
Part No. 909231
DSH ZP 2 LSG A TT 255
item
GTIN: 4013364449756, customs tariff number: 85363090, gross weight: 873 G, packaging unit: 1 ST
DEHNshield DSH ZP 2 LSG A TT 255 combined arrester
Four-pole combined arrester for 230/400 V
TT and TN(C)-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
Including 2 x 230 V power supply (N and L)
for supplying the intelligent measuring system
according to VDE-AR-N 4100
Including a single-pole B6 circuit breaker for
power supply
With sealable protective cover for easy wiring
Powerful and gentle RAC spark gap technology
Can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 50 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Brand: DEHN
Type: DSH ZP 2 LSG A TT 255
Part No.: 909231
or equivalent.
Four-pole combined arrester for 230/400 V
TT and TN(C)-S systems
For use upstream of the meter according to VDE-AR-N 4100
Type 1 + type 2 + type 3 arrester according to EN 61643-11
Including 2 x 230 V power supply (N and L)
for supplying the intelligent measuring system
according to VDE-AR-N 4100
Including a single-pole B6 circuit breaker for
power supply
With sealable protective cover for easy wiring
Powerful and gentle RAC spark gap technology
Can be directly mounted on 40 mm busbar systems
completely without tools
Max. continuous operating voltage: 255 V a.c.
Voltage protection level: <= 1.5 kV
Total lightning impulse current (10/350): 50 kA
Follow current extinguishing capabilty: 25 kArms
Energy coordination according to IEC 62305-4 with
arresters of the Red/Line family and
terminal devices
Brand: DEHN
Type: DSH ZP 2 LSG A TT 255
Part No.: 909231
or equivalent.
DEHNshield ZP B2 LSG A TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of buildings without external lightning protection (also with overhead line supply).
Part No. 909131
DSH ZP B2 LSG A TT 255
item
Connecting cable for DEHNshield ZP SG
Connecting cable for power supply of an intelligent measuring system.
Part No. 909499
ASL DSH ZP SMG APL
item