Wishlist
  1. Products
  2. Lightning Protection / Grounding
  3. Air-termination system / down conductor / isolated lightning protection
  4. Metal roof / corrugated sheet roof conductor holder

Metal roof / corrugated sheet roof conductor holder

Roof conductor holder for installing an air-termination system on a metal or corrugated/trapezoidal sheet metal roof.
  • Accessories for metal roof / corrugated sheet roof

    Accessories for metal roof / corrugated sheet roof

    Product details
  • Roof Conductor Holders for Metal Roofs

    Roof Conductor Holders for Metal Roofs

    For fixing additional air-termination systems on metal roofs.
    When using two roof conductor holders (clamps / clamping pieces) which have been tested for the respective roof profile, a lightning current carrying capability of 100 kA (10/350 µs) is provided.
    Product details
  • Roof Conductor Holders with Adhesive Pad

    Roof Conductor Holders with Adhesive Pad

    For installing air-termination systems, e.g. on trapezoidal roofs.
    The conductor holder can be used on smooth (unstructured) surfaces such as metal roofs / metal surfaces. The conductor holders are stuck to the roof (remove protective backing).
    Product details
  • Roof Conductor Holders for Corrugated Sheet Roofs

    Roof Conductor Holders for Corrugated Sheet Roofs

    For installing ridge conductors and conductors on the roof surface.
    Corrugations 177 mm (profile 5) and 130 mm (profile 8).
    Product details