Wishlist
  1. Products
  2. Lightning Protection / Grounding
  3. HVI lightning protection

HVI lightning protection

High-voltage-resistant, insulated, HVI down conductors for maintaining the separation distance from electrically conductive parts.
  • HVI light Conductors

    HVI light Conductors

    High-voltage-resistant, insulated down conductor for maintaining the separation distance to electrically conductive parts. Can be used for an equivalent separation distance of up to s ≤ 45 cm (in air) or s ≤ 90 cm (solid building material).
  • HVI light plus Conductors

    HVI light plus Conductors

    The all-rounder among insulated down conductors. High-voltage-resistant, insulated down conductor for maintaining the separation distance to electrically conductive parts. Can be used for an equivalent separation distance of up to s ≤ 60 cm (in air) or s ≤ 120 cm (solid building material).
  • DEHNcon-H Conductors

    DEHNcon-H Conductors

    Isolated air-termination system for transmitters/receivers (parabolic, terrestrial antennas) or whole buildings or parts of a building.
  • HVI Conductors

    HVI Conductors

    High-voltage-resistant, insulated down conductor for maintaining the separation distance to electrically conductive parts. Can be used for an equivalent separation distance of up to s ≤ 75 cm (in air) or s ≤ 150 cm (solid building material).
  • HVI power Conductors

    HVI power Conductors

    High-voltage-resistant, insulated down conductor for maintaining the separation distance to electrically conductive parts. Can be used for an equivalent separation distance of up to s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).