Gas Discharge Tube for DEHNgate
- Replacement gas discharge tube for DGA arresters
- Available in different voltages
- Gas discharge tube with extremely low capacitance
Gas Discharge Tube
Lightning current carrying replacement gas discharge tube for DEHNgate arresters. High quality with extremely low capacitance.
In case of a higher transmission power (up to 500 W) a 470 V gas discharge tube (Part No. 929 499) can be alternatively mounted into a DEHNgate arrester of Part No. 929 043, 929 045 or 929 057. Observe the rise of the static / dynamic sparkover voltage!
In case of a higher transmission power (up to 500 W) a 470 V gas discharge tube (Part No. 929 499) can be alternatively mounted into a DEHNgate arrester of Part No. 929 043, 929 045 or 929 057. Observe the rise of the static / dynamic sparkover voltage!
Part No. 929497
GDT DGA 90
item
GTIN: 4013364104143, customs tariff number: 85363090, gross weight: 0.0015 KG, packaging unit: 1 ST
DEHNgate GDT DGA 90 gas discharge tube
Gas discharge tube for DEHNgate, design H,
8 x 6 mm, extreme low capacitance,
sparkover voltage 90 V dc
Brand: DEHN
Type: GDT DGA 90
Part No.: 929497
or equivalent.
Gas discharge tube for DEHNgate, design H,
8 x 6 mm, extreme low capacitance,
sparkover voltage 90 V dc
Brand: DEHN
Type: GDT DGA 90
Part No.: 929497
or equivalent.
Gas Discharge Tube
Lightning current carrying replacement gas discharge tube for DEHNgate arresters. High quality with extremely low capacitance.
In case of a higher transmission power (up to 500 W) a 470 V gas discharge tube (Part No. 929 499) can be alternatively mounted into a DEHNgate arrester of Part No. 929 043, 929 045 or 929 057. Observe the rise of the static / dynamic sparkover voltage!
In case of a higher transmission power (up to 500 W) a 470 V gas discharge tube (Part No. 929 499) can be alternatively mounted into a DEHNgate arrester of Part No. 929 043, 929 045 or 929 057. Observe the rise of the static / dynamic sparkover voltage!
Part No. 929498
GDT DGA 230
item
GTIN: 4013364104136, customs tariff number: 85363090, gross weight: 0.0015 KG, packaging unit: 1 ST
DEHNgate GDT DGA 230 gas discharge tube
Gas discharge tube for DEHNgate, design H,
8 x 6 mm, extreme low capacitance,
sparkover voltage 230 V dc
Brand: DEHN
Type: GDT DGA 230
Part No.: 929498
or equivalent.
Gas discharge tube for DEHNgate, design H,
8 x 6 mm, extreme low capacitance,
sparkover voltage 230 V dc
Brand: DEHN
Type: GDT DGA 230
Part No.: 929498
or equivalent.
Gas Discharge Tube
Lightning current carrying replacement gas discharge tube for DEHNgate arresters. High quality with extremely low capacitance.
In case of a higher transmission power (up to 500 W) a 470 V gas discharge tube (Part No. 929 499) can be alternatively mounted into a DEHNgate arrester of Part No. 929 043, 929 045 or 929 057. Observe the rise of the static / dynamic sparkover voltage!
In case of a higher transmission power (up to 500 W) a 470 V gas discharge tube (Part No. 929 499) can be alternatively mounted into a DEHNgate arrester of Part No. 929 043, 929 045 or 929 057. Observe the rise of the static / dynamic sparkover voltage!
Part No. 929499
GDT DGA 470
item
GTIN: 4013364104129, customs tariff number: 85363090, gross weight: 0.0015 KG, packaging unit: 1 ST
DEHNgate GDT DGA 470 gas discharge tube
Gas discharge tube for DEHNgate, design H,
8 x 6 mm, extreme low capacitance,
sparkover voltage 470 V dc
Brand: DEHN
Type: GDT DGA 470
Part No.: 929499
or equivalent.
Gas discharge tube for DEHNgate, design H,
8 x 6 mm, extreme low capacitance,
sparkover voltage 470 V dc
Brand: DEHN
Type: GDT DGA 470
Part No.: 929499
or equivalent.