Products
Lightning Protection / Grounding
Air-termination system / down conductor / isolated lightning protection
Flat roof conductor holders, bridging braids
Roof Bushings
Loading
Roof Bushings
For leading down conductors through roofs and for sealing roofs.
Read more
For flat roofs
Part No. 552030
DDF 8 10 16 FL20.30 D250 K
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material
plastic
Colour
black ●
Bushing Rd
8 / 10 / 16 mm
Bushing Fl
20 x 2.5 / 30 x 3.5 mm
Diameter Ø
250 mm
For tile and corrugated sheet roofs
Part No. 552010
DDF 8.10 D34 B16 K
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Hole
Ø16 mm
Material
plastic
Colour
black ●
Bushing Rd
8-10 mm
Diameter Ø
34 mm
Scroll to top