Products
Lightning Protection / Grounding
Air-termination system / down conductor / isolated lightning protection
Flat roof conductor holders, bridging braids
Expansion Pieces
Loading
Expansion Pieces
For temperature-related length compensation of long conductors (provided that the conductor routing in the holders is loose).
Read more
Round design
Part No. 374011
DS 8 L395 AL
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material
Al
Dimensions
Ø8 mm
Length
approx. 395 mm
Standard
EN 62561-2
Flat design
Part No. 374020
DS 30X2 L170 3XB11 AL
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material
Al
Dimensions
30 x 2 mm
Length
170 mm
Fixing
[2x] Ø11 mm
Middle hole
Ø11 mm
Standard
based on DIN EN 62561-2
Scroll to top