Products
Lightning Protection / Grounding
Air-termination system / down conductor / isolated lightning protection
Earth entry, connection lugs, conductor holders, test joint boxes
Rod Holder with Claw
Loading
Rod Holder with Claw
For wall mounting with M6 fixing screw, fixed conductor routing.
Read more
Rod holder with claw
Part No. 275019
SH KR 13.16 H28 B6.5 V2A
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Bore Ø
6.5 mm
Material of conductor holder
StSt
Height of conductor holder
28 mm
Conductor support Rd
13-16 mm
Scroll to top