MMV Clamps
Mini multipurpose connecting clamp (Mini-MehrzweckVerbindungs-Klemme) for universal use as a cross clamp, T clamp and parallel clamp, with anti-rotation protection.
With truss head screw
Part No. 390250
MMVK 6.8 FRM10X35 STTZN
item
With truss head screw
Part No. 390257
MMVK 6.8 FRM10X35 CU
item
With truss head screw
Part No. 390259
MMVK 6.8 FRM10X35 V2A
item
With hexagon screw
Part No. 390565
MMVK 3.5 8.10 SKM8X30 STBLANK
item
Bimetallic MMV clamp
Part No. 390267
ZMMVK 6.8 FRM10X35 CU STTZN
item
Connecting clamp for mesh mats
Part No. 540271
MMVK 3.5 8.10 SKM8X30 V4A
item
GTIN: 4013364385306, customs tariff number: 85359000, gross weight: 0.052 KG, packaging unit: 1 ST
Clamp for interconnecting mesh mats or for connecting
mesh mats with earth termination systems with screw M8.
Material: StSt (V4A)
Clamping range Rd: 3-10 mm
Connection (solid / stranded): 16 mm²
Lightning impulse current carrying capability (10/350 µs): 25 kA
Standard: based on EN 62561-1
Brand: DEHN
Type: MMVK 3.5 8.10 SKM8X30 V4A
Part No.: 540271
or equivalent.
mesh mats with earth termination systems with screw M8.
Material: StSt (V4A)
Clamping range Rd: 3-10 mm
Connection (solid / stranded): 16 mm²
Lightning impulse current carrying capability (10/350 µs): 25 kA
Standard: based on EN 62561-1
Brand: DEHN
Type: MMVK 3.5 8.10 SKM8X30 V4A
Part No.: 540271
or equivalent.