Products
Lightning Protection / Grounding
Air-termination system / down conductor / isolated lightning protection
Clamps, connectors
Snow Guard Clamps
Loading
Snow Guard Clamps
For connecting conductors to snow guards, longitudinal connection with two-screw clamp.
Read more
Snow guard clamps
Part No. 343000
SGK ZS 7.10 KB3.13 STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range
3-13 mm
Material of clamp
St/tZn
Width
90 mm
Clamping range Rd
7-10 mm
Standard
EN 62561-1
Snow guard clamps
Part No. 343007
SGK ZS 7.10 KB3.13 CU
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range
3-13 mm
Material of clamp
Cu
Width
90 mm
Clamping range Rd
7-10 mm
Standard
EN 62561-1
Scroll to top