Products
Lightning Protection / Grounding
Air-termination system / down conductor / isolated lightning protection
Clamps, connectors
Clamping Shoes
Loading
Clamping Shoes
For connecting conductors to structural parts.
Read more
With hole
Part No. 345008
KS 8 B11 STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range Rd
8 mm
Material
St/tZn
Fixing hole Ø
11 mm
With hole
Part No. 345010
KS 10 B11 STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range Rd
10 mm
Material
St/tZn
Fixing hole Ø
11 mm
With screws
Part No. 347205
KS 7.10 B10.5 AL
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range Rd
7-10 mm
Material
Al
Fixing hole Ø
10.5 mm
Standard
EN 62561-1
Scroll to top