Telescopic, self-supporting air-termination rods up to 8 m
Self-supporting air-termination rod with hinged three or four-legged stand for protecting larger roof-mounted structures, adjustable to the roof slope up to max. 10°.
The stackable concrete base (weight 17 kg / part no. 102 010) and the plastic base plate (part no. 102 050) have to be ordered separately.
Note: Permissible roof loads have to be considered and checked with the constructor where required.
The stackable concrete base (weight 17 kg / part no. 102 010) and the plastic base plate (part no. 102 050) have to be ordered separately.
Note: Permissible roof loads have to be considered and checked with the constructor where required.
With HDG steel stand
Part No. 105711
FS T D40 1.5 5.2M AL DBS RA560 STTZN
item
With HDG steel stand
Part No. 105713
FS T D50 1.6 6.5M AL DBS RA1435 STTZN
item
With HDG steel stand
Part No. 105716
FS T D50 1.8 8.0M AL DBS RA1435 STTZN
item
With stainless steel stand
Part No. 105710
FS T D40 1.5 5.2M AL DBS RA680 V2A
item
With stainless steel stand
Part No. 105712
FS T D50 1.6 6.5M AL VBS RA680 V2A
item
With stainless steel stand
Part No. 105714
FS T D50 1.8 8.0M AL VBS RA680 V2A
item
With stainless steel stand
Part No. 105715
FS T D50 1.8 8.0M AL VBS RA1330 V2A
item