Stands for air-termination rods D40 and GRP/Al supporting tubes
For erection with concrete bases (weight 17 kg). Adjustable to the roof slope up to max. 10° using a variable fixing on the base holder. The D40 air-termination rods / supporting tubes must be ordered separately.
The stackable concrete bases, the plastic base plates, the base holder set for holding additional concrete bases and the adapter set for D40 air-termination rods are each available separately in the accessories.
Note: Please contact us here at DEHN to find out whether the material of the roof conductor holders and plastic base plates is compatible with the roof elements.
The stackable concrete bases, the plastic base plates, the base holder set for holding additional concrete bases and the adapter set for D40 air-termination rods are each available separately in the accessories.
Note: Please contact us here at DEHN to find out whether the material of the roof conductor holders and plastic base plates is compatible with the roof elements.
Tripod, small
For air-termination rods D40, DEHNiso Combi supporting tubes with air-termination rod / tip or HVI Conductor installed in / on the supporting tube.
Part No. 107390
DBS KB D50 RA680 V2A
item
Tripod, large
Part No. 107391
DBS KB D50 RA1330 V2A
item
Four-legged stand, small
For air-termination rods D40, DEHNiso Combi supporting tubes with air-termination rod / tip or HVI Conductor installed in / on the supporting tube.
Part No. 107490
VBS KB D50 RA680 V2A
item
Four-legged stand, large
For air-termination rods D40, DEHNiso Combi supporting tubes with air-termination rod / tip or HVI Conductor installed in / on the supporting tube.
Part No. 107491
VBS KB D50 RA1330 V2A
item
Hinged design, St/tZn
Part No. 105200
DBS KB D40.50 RA560 STTZN
item
Hinged design, St/tZn
Part No. 105351
DBS KB D40.50 RA620 STTZN
item
Hinged design, St/tZn
Space-saving tripod, height-adjustable and hinged for supporting air-termination rods and supporting tubes Ø40mm and Ø50mm. Compensation for roof pitches of up to 10° possible. Support of up to four concrete bases per leg possible.
Part No. 105357
DBS KB D40.50 RA220 STTZN
item