Supporting tube stand for GRP/Al supporting tubes and Ø40 air-termination rods
For erection by means of a counter plate on grid gratings and steel girders or other structures. The adapter set for Ø40 air-termination rods is available separately in the accessories.
The D40 air-termination rods / supporting tubes must be ordered separately.
The D40 air-termination rods / supporting tubes must be ordered separately.
Supporting tube stands
Part No. 105244
SRS D50 300 300 H500 STTZN
item
GTIN: 4013364503069, customs tariff number: 85389099, gross weight: 9.5 KG, packaging unit: 1 ST
Supporting tube stand with HDG steel post
For holding Ø50 mm supporting tubes
With reducing adapter set, part no. 107 399
it is possible to hold air-termination rods with a
diameter of 40 mm
For erection directly on installations or
mounted using a counter plate with long hole
e.g. to steel girders or mesh mats
Material: HDG steel
Support: Ø50 mm and Ø40 mm *)
Fixing: 4x 13 x 30 mm
Plate dimensions: 300 x 300 x 8 mm
Height: 500 mm
Brand: DEHN
Type: SRS D50 300 300 H500 STTZN
Part No.: 105244
or equivalent.
For holding Ø50 mm supporting tubes
With reducing adapter set, part no. 107 399
it is possible to hold air-termination rods with a
diameter of 40 mm
For erection directly on installations or
mounted using a counter plate with long hole
e.g. to steel girders or mesh mats
Material: HDG steel
Support: Ø50 mm and Ø40 mm *)
Fixing: 4x 13 x 30 mm
Plate dimensions: 300 x 300 x 8 mm
Height: 500 mm
Brand: DEHN
Type: SRS D50 300 300 H500 STTZN
Part No.: 105244
or equivalent.