Products
Lightning Protection / Grounding
Air-termination system / down conductor / isolated lightning protection
Air-termination rods/tips, accessories
Air-Termination Tips
Loading
Air-Termination Tips
End cap for air-termination conductors.
Read more
For steel or aluminium conductors
Part No. 110000
FS 7.10 ZG
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material
ZDC
Conductor Rd
7-10 mm
Length
29 mm
Diameter Ø outside
15 mm
For copper conductors
Part No. 110017
FS 8 MSGALCU
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material
Brass/gal Cu
Conductor Rd
8 mm
Length
29 mm
Diameter Ø outside
14 mm
Scroll to top