Products
Lightning Protection / Grounding
Air-termination system / down conductor / isolated lightning protection
Reinforcement technology
Threaded Adapter
Loading
Threaded Adapter
For connection to fixed earthing terminals with M10 thread, lock nut and spring washer, for use in case of perimeter insulation or thermal insulation composite systems.
Read more
Threaded adapter
Part No. 478699
GAD EFP M10 10 L130 V4A
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material
StSt (V4A)
Material No.
1.4571 / 1.4404 / 1.4401
ASTM / AISI:
316Ti / 316L / 316
Female thread
M10 x 25 mm
Male thread
M10 x 80 mm
Total length
130 mm
Standard
EN 62561-1
Scroll to top