Products
Lightning Protection / Grounding
Earthing/equipotential bonding
Components for earth rods
Tubular Earth Rods
Loading
Tubular Earth Rods
Light design, for implementing earth-termination systems for down conductors.
Read more
Type StSt (V4A)
Part No. 649150
RE 25 1500 V4A
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material
StSt (V4A)
Material No.
1.4571 / 1.4404 / 1.4401
Rod length
1500 mm
Diameter Ø
25 mm
Standard
EN 62561-2
Scroll to top