Cable lug, 2x open, 2x M8 / M10
Part No. 410003
EL10 L0.35M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 0.35 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410005
EL10 L0.55M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 0.55 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410006
EL10 L0.65M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 0.65 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410010
EL10 L1.05M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 1.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410015
EL10 L1.55M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 1.55 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410020
EL10 L2.05M 2KSO 8.10
| Cable cross-section | 10 mm² |
| Cable length (l1) | 2.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410025
EL10 L2.55M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 2.55 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410030
EL10 L3.05M 2KSO 8.10
| Cable cross-section | 10 mm² |
| Cable length (l1) | 3.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410035
EL10 L3.55M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 3.55 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410040
EL10 L4.05M 2KSO 8.10
| Cable cross-section | 10 mm² |
| Cable length (l1) | 4.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410050
EL10 L5.05M 2KSO 8.10
| Cable cross-section | 10 mm² |
| Cable length (l1) | 5.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410060
EL10 L6.05M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 6.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410070
EL10 L7.05M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 7.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410099
EL10 L10.0M 2KSO 8.10
| Cable cross-section | 10 mm² |
| Cable length (l1) | 10.0 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410140
EL10 L14.0M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 14.0 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410150
EL10 L15.0M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 15.0 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410199
EL10 L20.0M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 20.0 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 410299
EL10 L30.0M 2KSO 8.10
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 30.0 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 1x M8 / M10 and 1x M5 / M6
Part No. 410603
EL10 L0.35M 1KSO 8.10 1KSO 5.6
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 0.35 m |
| Cable lug open | 1x M8 / M10 1x M5 / M6 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 1x M8 / M10 and 1x M5 / M6
Part No. 410605
EL10 L0.55M 1KSO 8.10 1KSO 5.6
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 0.55 m |
| Cable lug open | 1x M8 / M10 1x M5 / M6 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 1x M8 / M10 and 1x M5 / M6
Part No. 410610
EL10 L1.05M 1KSO 8.10 1KSO 5.6
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 1.05 m |
| Cable lug open | 1x M8 / M10 1x M5 / M6 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 1x M8 / M10 and 1x M5 / M6
Part No. 410615
EL10 L1.55M 1KSO 8.10 1KSO 5.6
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 1.55 m |
| Cable lug open | 1x M8 / M10 1x M5 / M6 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 1x M8 / M10 and 1x M5 / M6
Part No. 410620
EL10 L2.05M 1KSO 8.10 1KSO 5.6
| Cable cross-section | 10 mm² |
| Cable length (l1) | 2.05 m |
| Cable lug open | 1x M8 / M10 1x M5 / M6 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 1x M8 / M10 and 1x M5 / M6
Part No. 410625
EL10 L2.55M 1KSO 8.10 1KSO 5.6
Discontinued| Cable cross-section | 10 mm² |
| Cable length (l1) | 2.55 m |
| Cable lug open | 1x M8 / M10 1x M5 / M6 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 1x M8 / M10 and 1x M5 / M6
Part No. 410630
EL10 L3.05M 1KSO 8.10 1KSO 5.6
| Cable cross-section | 10 mm² |
| Cable length (l1) | 3.05 m |
| Cable lug open | 1x M8 / M10 1x M5 / M6 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10
Part No. 416003
EL16 L0.35M 2KSO 8.10
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 0.35 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416005
EL16 L0.55M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 0.55 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416006
EL16 L0.65M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 0.65 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416010
EL16 L1.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 1.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416015
EL16 L1.55M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 1.55 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416020
EL16 L2.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 2.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416025
EL16 L2.55M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 2.55 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416030
EL16 L3.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 3.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416035
EL16 L3.55M 2KSO 8.10
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 3.55 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416040
EL16 L4.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 4.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416050
EL16 L5.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 5.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416060
EL16 L6.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 6.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416070
EL16 L7.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 7.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416080
EL16 L8.05M 2KSO 8.10
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 8.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416100
EL16 L10.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 10.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416120
EL16 L12.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 12.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416140
EL16 L14.05M 2KSO 8.10
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 14.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416150
EL16 L15.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 15.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416200
EL16 L20.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 20.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416220
EL16 L22.05M 2KSO 8.10
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 22.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416280
EL16 L28.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 28.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 2x M8 / M10
Part No. 416300
EL16 L30.05M 2KSO 8.10
| Cable cross-section | 16 mm² |
| Cable length (l1) | 30.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | black ● |
| Standard | EN 62561-1 |
Cable lug, 2x open, 1x M8 / M10 and 1x M5 / M6
Part No. 416516
EL16 L1.55M 1KSO 8.10 1KSO 5.6
| Cable cross-section | 16 mm² |
| Cable length (l1) | 1.55 m |
| Cable lug open | 1x M8 / M10 1x M5 / M6 |
| Conductor | Cu highly flexible |
| Colour | black ● |
Cable lug, 2x open, 2x M8 / M10 green / yellow
Part No. 417005
EL16 L0.55M 2KSO 8.10 GG
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 0.55 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | green ● / yellow ● |
Cable lug, 2x open, 2x M8 / M10 green / yellow
Part No. 417010
EL16 L1.05M 2KSO 8.10 GG
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 1.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | green ● / yellow ● |
Cable lug, 2x open, 2x M8 / M10 green / yellow
Part No. 417015
EL16 L1.55M 2KSO 8.10 GG
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 1.55 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | green ● / yellow ● |
Cable lug, 2x open, 2x M8 / M10 green / yellow
Part No. 417020
EL16 L2.05M 2KSO 8.10 GG
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 2.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | green ● / yellow ● |
Cable lug, 2x open, 2x M8 / M10 green / yellow
Part No. 417030
EL16 L3.05M 2KSO 8.10 GG
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 3.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | green ● / yellow ● |
Cable lug, 2x open, 2x M8 / M10 green / yellow
Part No. 417050
EL16 L5.05M 2KSO 8.10 GG
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 5.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | green ● / yellow ● |
Cable lug, 2x open, 2x M8 / M10 green / yellow
Part No. 417100
EL16 L10.05M 2KSO 8.10 GG
| Cable cross-section | 16 mm² |
| Cable length (l1) | 10.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highlyflexible |
| Colour | green ● / yellow ● |
Cable lug, 2x open, 2x M8 / M10 green / yellow
Part No. 417115
EL16 L15.05M 2KSO 8.10 GG
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 15.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | green ● / yellow ● |
Cable lug, 2x open, 2x M8 / M10 green / yellow
Part No. 417120
EL16 L20.05M 2KSO 8.10 GG
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 20.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | green ● / yellow ● |
Cable lug, 2x open, 2x M8 / M10 green / yellow
Part No. 417125
EL16 L25.05M 2KSO 8.10 GG
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 25.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | green ● / yellow ● |
Cable lug, 2x open, 2x M8 / M10 green / yellow
Part No. 417130
EL16 L30.05M 2KSO 8.10 GG
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 30.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | green ● / yellow ● |
Cable lug, 2x open, 2x M8 / M10 green / yellow
Part No. 417150
EL16 L50.05M 2KSO 8.10 GG
Discontinued| Cable cross-section | 16 mm² |
| Cable length (l1) | 50.05 m |
| Cable lug open | 2x M8 / M10 |
| Conductor | Cu highly flexible |
| Colour | green ● / yellow ● |