Products
Lightning Protection / Grounding
Earthing/equipotential bonding
Earthing material for telecommunication systems
Earthing Busbars
Loading
Earthing Busbars
With slot and anti-rotation protection, for fixing to the earthing pipe.
Read more
3 connections
Part No. 465801
ESS 3P M10X35 STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material of busbar
St/tZn
Length
181 mm
Screw
d
i
M10 x 35 mm
5 connections
Part No. 466192
ESS 5P M10X35 STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material of busbar
St/tZn
Length
290 mm
Screw
d
i
M10 x 35 mm
Scroll to top