Products
Lightning Protection / Grounding
Earthing/equipotential bonding
Earthing material for telecommunication systems
Earthing Spikes
Loading
Earthing Spikes
For earthing of mobile objects such as vehicles, power generators, etc.
Read more
Earthing spikes
Part No. 634145
ES 50X50X3 450 V2A
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material of profile
St/tZn
Profile
50 x 50 x 3 mm
Length (l1)
450 mm
Screw
d
i
M8 x 40 mm
Nut
wing nut M8
Earthing spikes
Part No. 634160
ES 50X50X3 600 V2A
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material of profile
St/tZn
Profile
50 x 50 x 3 mm
Length (l1)
600 mm
Screw
d
i
M8 x 40 mm
Nut
wing nut M8
Scroll to top