Products
Lightning Protection / Grounding
Earthing/equipotential bonding
Equipotential bonding
Pipe Clamps for Service Entry Masts
Loading
Pipe Clamps for Service Entry Masts
For connecting spark gaps with service entry masts
Read more
HDG steel version with hexagon screw
Part No. 410212
ERS 76 AB11 STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range for pipe Ø
76 mm
Material
St/tZn
Dimension (l1 x r1)
169 x 38 mm
Standard
EN 62561-1
HDG steel version with hexagon screw
Part No. 410300
ERS 89 AB11 STTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Clamping range for pipe Ø
89 mm
Material
St/tZn
Dimension (l1 x r1)
182.5 x 44.5 mm
Standard
EN 62561-1
Scroll to top