Clamps for Ex Zone 2/22
Clamps with spring washer for connecting round / flat conductors in Ex zone 2/22. The clamps are secured against self-loosening according to DIN EN 62305-3 Supplement 2.
KS connector
Clamping screw connector with spring washer and flatted side for connecting round conductors with flat profiles. Tested for lightning current carrying capability up to 200 kA (10/350 μs).
Part No. 301209
KSV 200 10 FER V2A
item
One-piece, St/tZn
Part No. 301010
KSV 7.10 FER STTZN
item
UNI disconnecting clamp 200 kA (10/350 μs) with spring washer for two round conductors
Disconnecting clamp with spring washer for connecting air-termination rod and conductor or down conductor and earth entry rod. Tested for lightning current carrying capability up to 200 kA (10/350 μs).
Part No. 459200
UTK 200 2X10 FL30 ZP V2A
item
UNI disconnecting clamp 200 kA (10/350 μs) with spring washer for earth entry rods
Disconnecting clamp with spring washer for connecting air-termination rod and conductor or down conductor and earth entry rod. Tested for lightning current carrying capability up to 200 kA (10/350 μs).
Part No. 459219
UTK 200 8.10 16 ZP V2A
item
Clamping piece 200 kA (10/350 μs) with spring washer
Clamping piece with spring washer for connecting flat material to construction components. Lightning current carrying capability 200 kA (10/350 µs)
Part No. 380209
KS 200 B11.11 FL30X4 V2A
item
One-piece, Cu
Part No. 301017
KSV 6.10 FER CU
item
MV clamp 200 kA (10/350 μs) with spring washer for round conductors
Multipurpose connecting clamp with spring washer for universal use as cross, T and parallel clamp; two-piece design. Tested for lightning current carrying capability up to 200 kA (10/350 μs).
Part No. 390209
MVK 200 8.10 SKM10X30 V2A
item
MV clamp 200 kA (10/350 μs) with spring washer for air-termination rods
Multipurpose connecting clamp with spring washer for universal use as cross, T and parallel clamp; two-piece design. Tested for lightning current carrying capability up to 200 kA (10/350 μs).
Part No. 392209
MVK 200 8.10 16 SKM10X40 FSC V2A
item
Two-piece, gap 40 mm
Part No. 301229
AP 2X6.10 V2A
item