Stripping tool for HVI, HVI light, HVI light plus Conductors

Tool for stripping the semi-conductive sheath and the PE insulation of the HVI light Conductor, HVI Conductor (outer diameter 20 mm).
  • The tool consists of a handle and various interchangeable stripping inserts
  • The stripping length of the HVI light Conductor, HVI light plus Conductor, HVI Conductor is adjustable in steps of 0.2 mm (lock points) using the knob in the handle. The dial on the handle shows the length that is set.

Operation
Position the stripping insert at the cut-off end of the conductor.
Turn clockwise applying light pressure, the cutting operation/stripping occurs through the tool.

The interchangeable stripping insert can be attached without tools via the bayonet coupling.

HVI head holder

Adapter with bayonet coupling for attaching the HVI head cutting head (pre-set stripping length 35 mm).
Adapter can be used in a standard three-jaw chuck (Ø10 mm), e.g. with cordless screwdrivers.
Part No. 597139
HVI HH
item

Fräskopf

Cutting head for the HVI Conductor.
Part No. 597126
ISO HEAD 23
New
item