Menu
Products
Lightning Protection / Earthing
Air-termination system / down conductor / isolated lightning protection
Down conductor holder
Round conductor holder
Conductor Holder with Claw
Loading
Conductor Holder with Claw
Conductor holder for wall mounting with M6 clamping screw.
Fixed conductor routing.
Read more
Conductor holder with claw
Part No. 273019
LH KR 6.10 H22 B6.5 V2A
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Bore Ø
6.5 mm
Material of conductor holder
StSt
Conductor support Rd
6-10 mm
Height of conductor holder
22 mm
Standard
EN 62561-4
Scroll to top