Antenna Earthing

Pipe clamp for lightning equipotential bonding of pipes (e.g. antenna poles) according to IEC/EN 62305-3.

With gradually adjustable tensioning strap, for connecting one or two conductors and suitable for through-wiring.

Pipe clamps for antennas – complete

Part No. 540103
BRS 16.89 AK1X10 2X6.8 V2A
item

Pipe clamps for antennas – complete

Part No. 540100
BRS 16.168 AK1X10 2X6.8 V2A
item

For earth rods Ø20-25 mm

Connection clamp for equipotential bonding connection of pipes (e.g. antenna poles) to earth rods via a solid /stranded conductor.
Part No. 540121
AK 8.10 AQ4 50 TE20 25 V4A

Separate grip head

Part No. 540110
SPK 25 BRS AK1X10 2X6.8 V2A
item

Gutter clamp

Gutter clamp for the lightning-current-carrying connection of the antenna earthing (e.g. 16 mm2) at the cross point with the gutter.
Part No. 540120
DRK 8.10 AQ4 50 W16.22 V2A
item

One-piece, StSt

Universal clamping screw connector for the lightning-current-carrying connection of round conductors and also of solid / stranded conductors, e.g. to flat profiles, downpipe clamps as well as equipotential bonding bars.
Part No. 540122
UKSV 6.10 AQ16 50 V4A
item

Endless tensioning strap

Part No. 540901
SPB 25X0.3 L100M V2A
item