Menu
Products
Lightning Protection / Earthing
LP material
Air-termination rods and systems
Copper Strike pad
Loading
Copper strike pad for the roof of a car park
Copper Strike pad
Copper strike pad for the roof of a car park
Read more
A MODEL
Copper strike pad for the roof of a car park
Part No. 118410
SP 112 30 M8X24 GM
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material
High Copper Alloy
Material of stud
StSt
Stud Size Diameter
M8 x 25 mm
Standard
EN 62561-1
Installation depth
30 mm
Outside Diameter
112 mm
PU
5 pc(s)
Scroll to top