Spannungsprüfer PHE 4
DEHN protects your employees

PHE4 voltage detector

DEHNcheck – Safe right down the line

More than 50 years of experience in the development of voltage detectors have been incorporated in this new generation of devices which now provides even more safety for practical use.

Safety right up to the test prod – Self-test provides assurance

Stay on the safe side! PHE4 types up to 36 kV perform a self-test of all live parts when being switched on. If the test prod is faulty, the voltage detector is not operational.

Proven coupling mechanism – Compatible with existing extensions

The DEHN plug-in coupling system features a snap-in mechanism. This allows you to extend your voltage detector by simply plugging the individual parts together. The proven DEHN insulating sticks with plug-in coupling system are compatible with the voltage detector and can still be used.

Reliable perception via two senses – Visual and acoustic signal

The visual signal convinces by super-bright LEDs and a transparent and concave indicator panel. This allows you to detect the voltage condition of the installation even in case of strong backlight.
The loud acoustic signal is perceptible even in case of disturbing ambient noise. This ensures that you are always reliably informed.

PHE 4 - Selbsttest der Spitze

Self-test of the test prod

PHE4 types up to 36 kV perform a self-test of all live parts when being switched on.

PHE 4 - Bewährte Steckkupplung

Plug-in coupling mechanism

Extend your voltage detector by simply plugging the individual parts together.

PHE 4 - Optische Anzeige und akustisches Signal

Clear visual AND acoustic signal

Loud acoustic signal, perceptible even in case of disturbing ambient noise. 

Operational in all weather conditions

Be it in indoor locations, outdoor locations or in all weather conditions: All versions - from 1 kV to 420 kV – are always operated the same way, meaning a higher degree of safety. Another advantage: you can always use the same extension handles.

By the way: The large indicator panel allows you to easily and safely operate the PHE4 voltage detector when wearing protective gloves.

 

Contact

Have you got any questions? Contact us.

DEHN Inc.

Phone: 877-927-6510

back to top