Part No. 907499 BM 10 DRL
GTIN 4013364107533, Customs tariff No.: 85389099, Gross weight: 50.40 g, PU: 1.00 pc(s)
Technical data
Plugs into | LSA disconnection blocks |
Earthing via | mounting frame |
Part No. 907219 GDT 230 B3 FSD
GTIN 4013364107595, Customs tariff No.: 85363090, Gross weight: 2.10 g, PU: 1.00 pc(s)
Technical data
Integrated into Part No. | 907 401 |
Visual fault indication | yes |
Fail-safe spring | yes |
D1 Total lightning impulse current (10/350 µs) | 5 kA |
Part No. 907218 GDT 230 B3
GTIN 4013364107588, Customs tariff No.: 85363090, Gross weight: 2.20 g, PU: 1.00 pc(s)
Technical data
Integrated into Part No. | 907 400 |
D1 Total lightning impulse current (10/350 µs) | 5 kA |
Part No. 907498 EF 10 DRL
GTIN 4013364107540, Customs tariff No.: 85389099, Gross weight: 10.00 g, PU: 1.00 pc(s)
Technical data
Plugs into | LSA disconnection blocks or DRL plug-in SPD block |
Earthing via | mounting frame or DRL plug-in SPD block |
Part No. 907497 SR DRL
GTIN 4013364112995, Customs tariff No.: 83100000, Gross weight: 16.20 g, PU: 1.00 pc(s)
Technical data
Plugs into | DRL B, EF DRL, LSA blocks 2/10 (profile, with earth connecting clip) |
Earthing Module
Plugged into the EF 10 DRL earthing frame, the earthing module connects a pair placed on an LSA disconnection block to the equipotential bonding. Its function is to directly earth unused cable cores that are placed on the LSA disconnection block. The earthing module must not be used in combination with the DRL 10 B... plug-in SPD block.
1 Product
Part No. 907496 EM 2 DRL
GTIN 4013364150683, Customs tariff No.: 85369010, Gross weight: 12.82 g, PU: 10.00 pc(s)
Technical data
D1 Total lightning impulse current (10/350 µs) | 5 kA |
Plugs into | TL2 10DA ... |
Earthing via | EF 10 DRL |
Material | zinc die-casting |