Your dashboard services.
Register to access all tools.

EXFS L / EXFS KU

  • For indirect connection / earthing of functionally isolated parts of installations under lightning conditions
  • For lightning equipotential bonding according to IEC 62305 in hazardous areas (zone 2)
  • Corrosion-resistant zinc die-cast enclosure with plastic cover and flexible cable connection
  • For bridging insulating joints, insulating flanges, etc. in cathodically protected pipe sections
  • Extremely heavy-duty device
  • Approval according to ATEX directive 2014/34/EU and IECEx

Details

lorem ipsum
lorem ipsum

EXFS L

Ex isolating spark gap for aboveground installation.

3 Products

Part No. 923060 EXFS L100

GTIN 4013364038899, Customs tariff No. (EU): 85369095, Gross weight: 805.00 g, PU: 1.00 pc(s)


Images

Additional information

Ex isolating spak gap of type EXFS L100
Ex isolating spak gap of type EXFS L100
for hazardous areas (zone 2) with flexible connecting cable, ATEX-certified (2014/34/EU),
for lightning equipotential bonding according to IEC 62305-4
Lightning impulse current (10/350): 50 kA
Class of lightning current carrying capability acc. to EN 50164-3: N
Nominal discharge current (8/20): 100 kA
100% lightning impulse sparkover voltage: <= 2.5 kV
Power frequency sparkover voltage (50Hz): <= 1.2 kV
Cable length: 100 mm
For flange size: 20 - 130 mm

Brand: DEHN
Type: EXFS L100
Part No.: 923060
or equivalent.

Certificates

 

Technical data

Isolating spark gap according to EN 62561-3 / IEC 62561-3 yes
Lightning impulse current (10/350 µs) (Iimp ) 50 kA
Class (lightning current carrying capability) N
Rated impulse sparkover voltage (Ur imp ) ≤ 2.5 kV
Degree of protection IP 54
ATEX approvals DEKRA 11ATEX0146 X
Ex marking according to EN 60079-0 and EN 60079-15: gas II 3 G Ex nC IIC T4 Gc
IECEx approvals IECEx DEK 11.0063X
Ex marking according to EN 60079-0 Ex nC IIC T4 Gc
Cable length 100 mm

Product 923060 was added to Notepad.

Product 923060 was added to the cart.

Part No. 923061 EXFS L200

GTIN 4013364038905, Customs tariff No. (EU): 85369095, Gross weight: 830.00 g, PU: 1.00 pc(s)


Images

Additional information

Ex isolating spark gap of type EXFS L200
Ex isolating spak gap of type EXFS L200
for hazardous areas (zone 2) with flexible connecting cable, ATEX-certified (2014/34/EU),
for lightning equipotential bonding according to IEC 62305-4
Lightning impulse current (10/350): 50 kA
Class of lightning current carrying capability acc. to EN 50164-3: N
Nominal discharge current (8/20): 100 kA
100% lightning impulse sparkover voltage: <= 2.5 kV
Power frequency sparkover voltage (50Hz): <= 1.2 kV
Cable length: 200 mm
For flange size: 120 - 230 mm

Brand: DEHN
Type: EXFS L200
Part No.: 923061
or equivalent.

Certificates

 

Technical data

Isolating spark gap according to EN 62561-3 / IEC 62561-3 yes
Lightning impulse current (10/350 µs) (Iimp ) 50 kA
Class (lightning current carrying capability) N
Rated impulse sparkover voltage (Ur imp ) ≤ 2.5 kV
Degree of protection IP 54
ATEX approvals DEKRA 11ATEX0146 X
Ex marking according to EN 60079-0 and EN 60079-15: gas II 3 G Ex nC IIC T4 Gc
IECEx approvals IECEx DEK 11.0063X
Ex marking according to EN 60079-0 Ex nC IIC T4 Gc
Cable length 200 mm

Product 923061 was added to Notepad.

Product 923061 was added to the cart.

Part No. 923062 EXFS L300

GTIN 4013364038912, Customs tariff No. (EU): 85369095, Gross weight: 861.00 g, PU: 1.00 pc(s)


Images

Additional information

Ex isolating spark gap of type EXFS L300
Ex isolating spak gap of type EXFS L300
for hazardous areas (zone 2) with flexible connecting cable, ATEX-certified (2014/34/EU),
for lightning equipotential bonding according to IEC 62305-4
Lightning impulse current (10/350): 50 kA
Class of lightning current carrying capability acc. to EN 50164-3: N
Nominal discharge current (8/20): 100 kA
100% lightning impulse sparkover voltage: <= 2.5 kV
Power frequency sparkover voltage (50Hz): <= 1.2 kV
Cable length: 300 mm
For flange size: 220 - 320 mm

Brand: DEHN
Type: EXFS L300
Part No.: 923062
or equivalent.

Certificates

 

Technical data

Isolating spark gap according to EN 62561-3 / IEC 62561-3 yes
Lightning impulse current (10/350 µs) (Iimp ) 50 kA
Class (lightning current carrying capability) N
Rated impulse sparkover voltage (Ur imp ) ≤ 2.5 kV
Degree of protection IP 54
ATEX approvals DEKRA 11ATEX0146 X
Ex marking according to EN 60079-0 and EN 60079-15: gas II 3 G Ex nC IIC T4 Gc
IECEx approvals IECEx DEK 11.0063X
Ex marking according to EN 60079-0 Ex nC IIC T4 Gc
Cable length 300 mm

Product 923062 was added to Notepad.

Product 923062 was added to the cart.


EXFS KU

Ex isolating spark gap with connecting cables for aboveground and underground installation; with water-proof sheath; can be shortened to keep cables as short as possible.

1 Product

Part No. 923019 EXFS KU

GTIN 4013364033177, Customs tariff No. (EU): 85369095, Gross weight: 1.72 kg, PU: 1.00 pc(s)


Images

Additional information

Ex isolating spark gap of type EXFS KU
Ex isolating spark gap of type EXFS KU for hazardous areas (zone 2)
with connecting cables for aboveground and underground installation
ATEX-certified (2014/34/EU)
For lightning equipotential bonding according to IEC 62305-4
Lightning impulse current (10/350): 50 kA
Class of lightning current carrying capability acc. to EN 50164-3: N
Nominal discharge current (8/20): 100 kA
100% lightning impulse sparkover voltage: <= 2.5 kV
Power frequency sparkover voltage (50Hz): <= 1.2 kV
Cable length: 2x approx. 1500 mm

Brand: DEHN
Type: EXFS KU
Part No.: 923019
or equivalent.

Certificates

 

Technical data

Isolating spark gap according to EN 62561-3 / IEC 62561-3 yes
Lightning impulse current (10/350 µs) (Iimp ) 50 kA
Class (lightning current carrying capability) N
Rated impulse sparkover voltage (Ur imp ) ≤ 2.5 kV
Degree of protection IP 67
ATEX approvals DEKRA 11ATEX0146 X
Ex marking according to EN 60079-0 and EN 60079-15: gas II 3 G Ex nC IIC T4 Gc
IECEx approvals IECEx DEK 11.0063X
Ex marking according to EN 60079-0 Ex nC IIC T4 Gc
Cable length 2x approx. 1500 mm

Product 923019 was added to Notepad.

Product 923019 was added to the cart.


back to top