Specification Basis:
DIN EN 62305-3 (VDE 0185-305-3) in the version valid at the time the order is placed;
DIN 18014 in the version valid at the time the order is placed;
(If, at the time the order is placed, the above standards are in a transition period between two versions, the newer version shall apply.)
Alternative:
IEC 62305-3 in the version valid at the time the order is placed; (In the case of IEC standards, there is no transition period between two
versions.)
Requirements:
- Completed project data sheet (form provided by DEHN SE) or alternatively the most important information is given in the email (customer, property information, lightning protection class, building type, desired lightning protection system and desired grounding system)
- Provision of drawings of the building / plant to be protected in electronic form in one of the following data formats:
• 2D: .dxf, .dwg, pdf (not scanned!)
• 3D: .dwg, ifc, dgn, skp, stl, stp - Optional: Conducting a fee-based on site as built survey (S03070)
Specification:
- Estimate of the material costs (+/-20%) of lightning protection and/or earthing measures for a building or system submitted by the customer in accordance with DIN EN 62305-3 or IEC 62305-3 in the
latest versionGraphic representation of the earth-termination system on the building / plant to be protected - Statement of planning costs by DEHN
- Details of the planned measures
Scope:
- Textual description of estimated material costs (+/- 20%), planning costs and short description of the measuresDrawings of the earthtermination system
Document Format:
- Handover of all documents electronically in PDF format
- Handover in open formats (e.g. .docx, .xlsx, .dwg, .nwd) with separate, signed handover document possible
General:
Our general terms and conditions for services DEHNconcept and DEHN test centre apply.