Bus charging stations:
available 24/7 – safe operation.
available 24/7 – safe operation.
New mobility concepts present new challenges – the switchover to electric buses changes more than just the type of drive. Lightning, surges and arc faults pose a risk to availability and seamless operation. In order to reliably protect people and charging infrastructure, a professional and comprehensive protection concept is required.

DEHN protection solutions bus charging stations
See the DEHN protection solutions for yourself. You will find an example presentation of our specific solution and all of the products, documents and services associated with it. If you still have more questions, we are here for you.
Surge protection
Comprehensive safeguarding of all power and data lines in charging stations for protecting sensitive components in charging infrastructure and the connected electric buses.
Lightning protection, earthing and equipotential bonding
Lightning protection for roofed areas and a low-impedance, intermeshed earthing system.
Safety equipment
Comprehensive protection of your team when working on charging posts and charging infrastructure, as well as maximum system protection and optimum availability.
Site inspection
On-site consultation for a customised protection concept, consisting of external lightning protection, earthing, potential control, surge protection and active protection against arc faults.
Test centre
We conduct system checks to ensure and verify a maximum protective effect for bus charging stations and electric vehicles.
DEHN products for bus charging stations
You are ideally set up with us: We offer you a comprehensive, useful and harmonised complete range of products for surge protection, lightning protection and safety equipment for bus charging stations. For efficient planning, convenient purchasing, seamless installation and ongoing maintenance.
/www.dehn-international.com/store/f/19618632/HDVORSCHAU/990010.jpg)
990010
DEHNmid
Metal oxide arrester for medium-voltage systems up to 51 kV for protecting the medium-voltage side; e.g. in transformer stations.
/www.dehn-international.com/store/f/20221211/HDVORSCHAU/961205.jpg)
961205
DEHNvenCI FM
Single-pole, spark-gap-based, type 1 + type 2 combined arrester with integrated arrester backup fuse and remote signalling contact. 230/400 V / 50 Hz
/www.dehn-international.com/store/f/19300695/HDVORSCHAU/929039.jpg)
929039
DEHNgate G
TYPE‑2 surge arrester suitable for remote supply, for protecting coaxial antenna systems. With SMA connection system for device and antenna interfaces in coaxial connection systems.
/www.dehn-international.com/store/f/18437868/HDVORSCHAU/900443.jpg)
900443
Mast fuse box EK480
With integrated type-2 surge arrester, DEHNcord as a prewired system solution for protecting external LED lighting. With shutdown function in the event of a fault and fault indicator.
/www.dehn-international.com/store/f/18435904/HDVORSCHAU/961176.jpg)
961176
DEHNblox MAXI CI
Single-pole coordinated type-1 lightning current arrester for protecting the low-voltage main distribution board. With integrated arrester backup fuse and remote signalling for 690 V TN and IT systems. Used in transformer stations, for example
/www.dehn-international.com/store/f/18435117/HDVORSCHAU/900076.jpg)
900076
DEHNcombo
Type 1 + type 2 combined arrester with remote signalling contact for PV power supply systems up to 1,500 V DC. Proof of concept for use in battery storage systems up to I sccr 50 kA. Use, for example, in DC-supplied high-power charging stations or battery storage systems.
/www.dehn-international.com/store/f/19365022/HDVORSCHAU/927244.jpg)
927244
BLITZDUCTORconnect
Space-saving, modular, TYPE‑1 combined arrester of 6 mm width for protecting information and communication technologies. Push-in connection technology with status indication for the protection of 1 pair. Protects, for example, 24 V interfaces or bus signals.
/www.dehn-international.com/store/f/19005937/HDVORSCHAU/972146.jpg)
972146
DEHNguard ME DC
Modular type-1 and type-2 combined arrester up to 950 V DC for protecting DC applications with remote signalling contact. Used in DC-supplied high-power charging stations for example
/www.dehn-international.com/store/f/19290162/HDVORSCHAU/929161.jpg)
929161
DEHNpatch, Class E
Universal surge arrester for protecting Ethernet applications.
/www.dehn-international.com/store/f/18937023/HDVORSCHAU/952920.jpg)
952920
DEHNguard SE CI 440 FM
Single-pole, modular, type 2 surge arrester with integrated arrester backup fuse and remote signalling. For the protection of AC distributors. U n 440 V, for use in TN and IT systems; e.g. use in converter stations.
/www.dehn-international.com/store/f/18437913/HDVORSCHAU/900448.jpg)
900448
DEHNcord L 2P
DEHNcord type-2 surge arrester, in IP-65 design for the universal protection of outdoor LED lighting. With integrated shutdown function in the event of a fault and fault indication. Also ideal for retrofitting.
/www.dehn-international.com/store/f/20308830/HDVORSCHAU/952567.jpg)
952567
DEHNguard M YPV
Modular, type 2 surge arrester for 1,500 V DC for photovoltaic power supply systems with remote signalling contact. Proof of concept for use in battery storage systems up to I sccr 50 kA. Use, for example, in DC-supplied high-power charging stations or battery storage systems.
/www.dehn-international.com/store/f/19344354/HDVORSCHAU/819220.jpg)
819220
HVI Conductor
High-voltage-resistant, insulated HVI down conductors for safely maintaining separation distances.
/www.dehn-international.com/store/f/18423273/HDVORSCHAU/105170.jpg)
105170
DEHNcon-H
High-voltage-resistant insulated down conductor in a supporting tube. For safely maintaining separation distances.
/www.dehn-international.com/store/f/18422932/HDVORSCHAU/105400.jpg)
105400
Air-termination rods, D40
For conventional external lightning protection with earthing clamp and KS connector Dimensioned according to Eurocode 1.
/www.dehn-international.com/store/f/18426001/HDVORSCHAU/819255_neu.jpg)
819255
Self-supporting air-termination rods 4 to 9 m
For protecting large roof-mounted structures, adjustable to a roof slope up to max. 10°.
/www.dehn-international.com/store/f/18430765/HDVORSCHAU/620902_oben.jpg)
620902
Earth rod
Permanently corrosion-resistant due to StSt (V4A). For setting up earthing systems for down conductors or transformer stations.
/www.dehn-international.com/store/f/20192100/HDVORSCHAU/610020.jpg)
610020
Connection clamps
Permanently corrosion-resistant connection clamps for the cross/parallel connection of earth rods.
/www.dehn-international.com/store/f/19104351/HDVORSCHAU/540270_collage.jpg)
540270
Potential control
Prevent dangerous step and touch voltages; e.g. using tested mesh mats.
/www.dehn-international.com/store/f/20151848/HDVORSCHAU/319209.jpg)
319209
Cross units
Permanently corrosion-resistant due to StSt (V4A). For the aboveground and underground connection of round and flat conductors.
/www.dehn-international.com/store/f/19273152/HDVORSCHAU/860325.jpg)
860335
Strips
Flat bar for use in earthing systems, lightning protection systems and in ring equipotential bonding.
/www.dehn-international.com/store/f/18433970/HDVORSCHAU/472227.jpg)
472227
Equipotential bonding bars
Copper design for 8 connections. For connecting to the local earthing system.
/www.dehn-international.com/store/f/18899112/HDVORSCHAU/785645.jpg)
785645
Rule 1: Disconnect completely
NH fuse puller with sleeve, for actuating NH fuses of sizes 00, 1, 2 and 3.
/www.dehn-international.com/store/f/18442494/HDVORSCHAU/785637.jpg)
785637
Rule 2: Secure against re-connection
Locking element for DIN-rail-mounted devices, 3 modules.
/www.dehn-international.com/store/f/18443957/HDVORSCHAU/766660.jpg)
766665
Rule 3: Verify that the installation is dead
Two-pole SPN voltage detector with phase, rotating field and continuity test.
/www.dehn-international.com/store/f/20117640/HDVORSCHAU/745500.jpg)
745500
Rule 3: Verify that the installation is dead
Voltage detector PHE 4 30 S: Nominal voltage range 10–30 kV, 50 Hz.
/www.dehn-international.com/store/f/19609153/HDVORSCHAU/785465.jpg)
785465
Rule 4: Earthing and short-circuiting
Earthing and short-circuiting devices in a robust sheet metal case.
/www.dehn-international.com/store/f/19497386/HDVORSCHAU/783020.jpg)
783003
Rule 4: Earthing and short-circuiting
Compose an earthing and short-circuiting device quickly and simply online with the EaS configurator.
/www.dehn-international.com/store/f/18445312/HDVORSCHAU/EuK_Konfigurator_16-9.jpg)
Rule 4: Earthing and short-circuiting
Covering materials and insulated mats for covering adjacent live parts. Nominal voltage up to 1,000 V.
/www.dehn-international.com/store/f/18447150/HDVORSCHAU/785908a1.jpg)
785908
DEHNcare ArcFit outdoor set
Personal protective equipment provides safety in the event of arc faults. For use outdoors.
/www.dehn-international.com/store/f/18447105/HDVORSCHAU/785901a1.jpg)
785906
DEHNcare ArcFit indoor set
Personal protective equipment provides safety in the event of arc faults. For use indoors.
Downloads
If you need more information or another document format, we are ready to help you.
Brochure | Properly protected – Safe charging | Protection concepts for the charging infrastructure of electric mobility | .pdf 2.3 MB |
Brochure | Reliable Power for the Industry | Arc Fault Protection System DEHNshort | .pdf 1.4 MB |
Brochure | Safety Kit | Protect your employees | .pdf 5.5 MB |
Brochure | DEHN protects intelligent power grids | Security of supply for today and tomorrow with lightning and surge protection | .pdf 3.8 MB |
Brochure | DEHNconcept | Planning Service | .pdf 1.1 MB |
White Paper | Electromobility | Lightning and surge protection for electromobility | .pdf 3.1 MB |
White Paper | Electromobility | Lightning and surge protection for electric bus charging stations | .pdf 1.1 MB |
White Paper | Electromobility | Earthing and equipotential bonding measures for the charging infrastructure of electric mobility | .pdf 1.5 MB |
DEHNconcept
Use DEHN engineering know-how for your projects. From a risk analysis to the planning of external lightning protection, earthing and surge protection concepts.
Help and support
We are happy to answer any questions you may have on the topic of the e-mobility.
You can reach your contact person at [email protected].