Lightning protection, earthing and equipotential bonding for bus charging stations

The lightning current is distributed into the ground over a large area in a controlled fashion through the intermeshed, low-impedance interconnected earthing system in order to ensure the safety of people and to reduce dangerous surges. Step and touch voltages that are dangerous to people are prevented through additional potential control in areas where people are located.

DEHN products for lightning protection, earthing and equipotential bonding

You are ideally set up with us: We offer you a comprehensive, useful and harmonised complete range of products for earthing and equipotential bonding for bus charging stations. For efficient planning, convenient purchasing, seamless installation and ongoing maintenance.

819220 

HVI Conductor

High-voltage-resistant, insulated HVI down conductors for safely maintaining separation distances.

Add  Details

819255 

Self-supporting air-termination rods 4 to 9 m

For protecting large roof-mounted structures, adjustable to a roof slope up to max. 10°.

Add  Details

105170 

DEHNcon-H

High-voltage-resistant insulated down conductor in a supporting tube. For safely maintaining separation distances.

Add  Details

105400 

Air-termination rods, D40

For conventional external lightning protection with earthing clamp and KS connector Dimensioned according to Eurocode 1.

Add  Details

620902 

Earth rod

Permanently corrosion-resistant due to StSt (V4A). For setting up earthing systems for down conductors or transformer stations.

Add  Details

610020 

Connection clamps

Permanently corrosion-resistant connection clamps for the cross/parallel connection of earth rods.

Add  Details

556130 

Anti-corrosion tape

For the enclosure of above/underground connections.

Add  Details

540270 

Potential control

Prevent dangerous step and touch voltages; e.g. using tested mesh mats.

Add  Details

319209 

Cross units

Permanently corrosion-resistant due to StSt (V4A). For the aboveground and underground connection of round and flat conductors.

Add  Details

860335 

Strips

Flat bar for use in earthing systems, lightning protection systems and in ring equipotential bonding.

Add  Details

832320 

Cables

Tinned copper – for use in lightning protection and earthing systems.

Add  Details

472227 

Equipotential bonding bars

Copper design for 8 connections. For connecting to the local earthing system.

Add  Details

Downloads

If you require further information or want to learn about our products, we look forward to hearing from you.

Brochure Properly protected – Safe charging Protection concepts for the charging infrastructure of electric mobility .pdf 2.3 MB
Brochure DEHN protects intelligent power grids Security of supply for today and tomorrow with lightning and surge protection .pdf 3.8 MB
Brochure DEHNconcept Planning Service .pdf 1.1 MB
White Paper Battery storage systems Lightning and surge protection for battery storage systems .pdf 2.4 MB
White Paper Electromobility Lightning and surge protection for electric bus charging stations .pdf 1.1 MB
White Paper Electromobility Earthing and equipotential bonding measures for the charging infrastructure of electric mobility .pdf 1.5 MB
DEHNconcept

DEHNconcept

Use DEHN engineering know-how for your projects. From a risk analysis to the planning of external lightning protection, earthing and surge protection concepts.

DEHNconcept details

Help and support

We are happy to answer any questions you may have on the topic of the e-mobility. 
You can reach your contact person at [email protected].