DEHN Trade Fair News - A+A 2017

be safe - DEHN protectsVisit the Trade Fair for safety engineering in Düsseldorf.
From 17 to 20 October you will find us in hall 7a at booth F05.
We are looking forward to an animated exchange of ideas.

Quenches the arc fault as soon as it arises: DEHNshort QD II

New quenching device for the active arc fault protection system

DEHNshort offers permanent protection for low-voltage switchgear assemblies up to 110 kA – 690 V. Quenching times of just a few milliseconds make it one of the fastest protection systems on the market.

  • Quenching device for arc fault protection system designed to protect people and equipment
  • Tested short-circuit withstand capability up to 110 kA/300ms
  • For use with nominal voltages up to 690 V

DEHNcare WJP protective overall against high-pressure water jet

1,000 bar? Can your PPE take it?

DEHNcare WJP is the first protective overall certified to protect against high-pressure water jets.

Abrasion- and cut-resistant. Tested up to 1,000 bar.

What is more, it is breathable, light and ergonomic in design making it so comfortable that the wearer can concentrate on the task at hand.

DEHNcare® PSA

Maximum protection and unrivalled comfort

DEHNcare® personal protective equipment unites the two. It is tested in compliance with international standards and comprises a safety helmet for electricians, protective gloves, trousers and a jacket or coat. DEHNcare® is comfortable and safe so that your workers can concentrate on the job.

DEHNcheck - PHE4 Voltage Detector

Safe right down the line

Play it safe! With the versions up to 36 kV, the PHE4 voltage detector conducts a self-test of all active parts as soon as it is switched on. If the test prod is faulty, it is not possible to operate the voltage detector. It can be used indoors and outdoors, whatever the weather, at temperatures between -25°C and +70°C.

Wireless inspection camera

Bringing the invisible to light

Safe inspection and easy handling with wireless connection to smartphone or tablet computer. The practical inspection camera facilitates the regular visual inspection and documentation of the condition of electrical installations up to 36 kV / 15–60 Hz.

Periodic inspection

Have your safety devices checked every six years!

DEHNshort Engineering - at your side when planning and implementing your arc-fault protection system.