WPJ Schutzanzug
DEHN protects against high-pressure water jets

DEHNcare WJP protective overall against high-pressure water jets

1,000 bar? Can your PPE take it?

Safe work with high-pressure water jets. High-pressure-resistant. Waterproof. Comfortable.

 

The WJP protective overall protects your employees while they are cleaning with high-pressure waterjets in a wide variety of applications, like, for example

  • Cleaning industrial plants
  • Cleaning public spaces
  • Stripping metal surfaces, e.g., bridges or monuments
  • Cleaning machines and vehicles, e.g., in the commercial construction sector, agriculture and the transport industry
  • Concrete cleaning and refurbishment

These are the highlights of the WJP protective overall

DEHN schützt vor Hochdruckwasserstrahlen

Good for the person wearing it

  • breathable and therefore particularly comfortable to wear 
  • extremely light - size M weighs only 2.3 kg
  • waterproof all over
  • washable at 60°
DEHN schützt vor Hochdruckwasserstrahlen

Good for the employer

  • certified according to the PPE regulations
  • the first protective overall against high-pressure jets to correspond to the test principles GS-IFA-P15.
  • sustainable because washable
     

Prevent cuts and injuries – worry-free work

 

Safety bonus!

Reinforced arm and leg protectors to guard those parts of the body which are at greatest risk. The 2-layered composite material is breathable, waterproof and cut-resistant. The material mix also offers mechanical safety against abrasion and tears.This prevents cuts and accompanying wound infections which otherwise pose a considerable risk when working with high-pressure water jets.

 

A true lightweight

Protective overalls againgst high-pressure water jets often weigh up to 10 kg. This makes work strenuous and concentration and precision suffer as a result. However, DEHNcare® WJP is particularly light. To put it in numbers: The PPE in size M weighs only 2.3 kg - including protectors. The wearer can work unhindered and concentrate all his attention on the job at hand.

Contact

Your contact

Andrea Ilsitz

Phone: +49 9181 906 1239

back to top

This website uses cookies to ensure you get the best experience on our website. Learn more