Active arc fault protection system
Your power distribution system needs permanently reliable protection? DEHNshort offers exactly that, especially for low-voltage switchgear up to 690 V, 50/60 Hz with a maximum short-circuit current of up to 110 kA.
- Standard-compliant personnel and system protection
- Standard-compliant use in low-voltage switchgear installations
- Maximum system availability
- Modular system structure
- System status is easy to see
Protection for people and systems
We support system operators, electrical consultants or switchgear manufacturers in the selection, planning and execution of suitable protection concepts. The DEHNshort active arc fault protection system is already integrated into switchgear systems (IEC 61439-2) of well-known manufacturers according to IEC TS 63107 and is successfully used by many switchgear manufacturers and panel builders.
DEHNshort already protects people and property in many sectors, including hospitals, production processes, airports, shopping and logistics centres and many more.
All from a single source with personal support.
Our unique selling point: a complete service portfolio combined with end-to-end support – from conception to system integration to ongoing support. Efficient, scalable, future-proof.
Show us your challenges – we are ready for them.
Retrofit? Should be possible.
The DEHNshort active arc fault protection system was primarily developed for use in new low-voltage switchgear installations. Subsequent installation in existing systems is possible under certain conditions. If you have a use case, please do not hesitate to contact us.
The DEHNshort arc fault detection system (without quenching devices) is also suitable for use in medium-voltage switchgear installations. Our specialists are also happy to answer your questions regarding this application.
Determine arc fault protection measures in the dialogue
We will help you to develop your company's own holistic protection concept against arc faults. To do this, we provide you with a guide that helps you and your team understand the initial situations in your company. Further steps will lead you to a tailor-made solution for your challenges.
DEHNshort in use
These manufacturers of low-voltage switchgear have integrated the DEHNshort active arc fault protection system into their switchgear according to DIN VDE 0660-600-2-1 (IEC TS 63107).
Downloads
DEHNshort
All about the active arc fault protection system