Earth Termination Systems for External Lightning Protection Systems (S19295)


Specification Basis:

DIN EN 62305-3 (VDE 0185-305-3) in the version valid at the time the order is placed;
DIN 18014 in the version valid at the time the order is placed;
(If, at the time the order is placed, the above standards are in a transition period between two versions, the newer version shall apply.)

Alternative:
IEC 62305-3 in the version valid at the time the order is placed; (In the case of IEC standards, there is no transition period between two versions.)


Requirements:

  1. Provision of drawings of the building / plant to be protected in electronic form in one of the following data formats:
    • 2D: .dxf, .dwg, pdf (not scanned!)
       3D: .dwg
    • Optional: Fee-based commissioning of a creation of drawings (S04555)
  2. Optional: Conducting a fee-based on-site as-built survey / project meeting (S03070)


Specification:

  1. Dimensioning of the earth-termination system of the lightning protection system (LPS) according to the selected protection class of the LPS according to section 5.4 of DIN EN 62305-3 and DIN
    18014
  2. Graphic representation of the earth-termination system on the building / plant to be protected
  3. Creation of a bill of materials of the components of the earthtermination system


Scope:

  1. Textual description of the earthing concept / earth-termination system with an explanation of the solution principles and a list of possible boundary conditions to be observed in the practical implementation of the planning
  2. Drawings of the earth-termination system
  3. Drawings of installation details of the lightning protection components used
  4. Material bill of materials (also preparation of a material quotation with existing customer conditions for lightning protection material)
  5. Provision of product data sheets, manufacturer's declarations and installation instructions (if available) of the components used in the design
  6. Optional: Free provision of tender specification texts of the components used in the design


Document Format:

  • Handover of all documents electronically in PDF format
  • Handover in open formats (e.g. .docx, .xlsx, .dwg, .nwd) with separate, signed handover document possible


General:

Our general terms and conditions for services DEHNconcept and DEHN test centre apply.

back to top