Glad you were there!
We look back with pleasure on the many interesting encounters and conversations which made this year's InnoTrans an extraordinary event once again.
Thank you for showing interest!
Our highlights

Surge protection in the cable termination frame
Surge protection elements of type PÜS-D (Photon surge protection DEHN) from Photon Meissener Technologies for direct installation in cable termination frames [KAG]. They enable lightning and surge protection for telecommunication cables directly in the cable termination frame in a space-saving and compliant manner.

Railway earthing
Protect people - Ensure reliable rail traffic. Railway earthing includes the entire earth-termination system for all structural components of the railway infrastructure.The main purpose is to protect people in the railway environment and to ensure reliable rail traffic.
DEHN offers components from a single source.
From railway earthing to building earthing and safety equipment products.
DEHNventil ACI
The prewired DEHNventil ACI combined arrester (Type 1 + Type 2 + Type 3) provides safety in and at the supply point of the low-voltage main distribution board - this makes the innovative ACI technology (Advanced Circuit Interruption) available for the first time in the type 1 arrester class.
DEHNsense EFD
EFD gives timely warning of danger from electric current, directly when entering the danger zone. As an additional measure to the 5 safety rules, the detector significantly increases safety when working on electrical systems.
DEHN proX
Wireless inspection camera for the safe inspection of switchgear installations and overhead contact lines with nominal voltages up to 150 kV / 15 to 60 Hz. Without disconnection! Without special training!
DEHNcare
With personal protective equipment from DEHN, you can protect your employees - safely, efficiently and comfortably.
Downloads
| Brochures | Rail | Lightning and surge protection for railway infrastructure | .zip 6 MB |
| Brochures | Occupationaly safety | Safe working on electrical systems | .zip 5.2 MB |
| Brochure | Isolated and insulated lightning protection | Correct design and dimensioning | .pdf 4.5 MB |
| Brochure | Foundation Earth Electrodes | All important informations | .pdf 3 MB |
| Brochure | DEHNconcept Planning Service | for lightning and surge protection systems | .pdf 1 MB |
| Reference | DEHN protects. | The voluntary fire brigade at incidents on railway tracks | .pdf 1 MB |
Our expert
Kari Laukkanen
Business Development Manager EURAF
kari.laukkanen@dehn.de
+49 9181 906-2491