![](/sites/default/files/styles/16_9_ratio_480_x_270/public/media/images/2023-11/DEHN_light-and-building24_2560x1707_DE.png?itok=9Kb13aw0)
Visit us at Light + Building 2024!
Experience DEHN live from 03 - 08 March 2024 in Frankfurt. You can look forward to the latest products and solutions from the fields of lightning and surge protection, earthing, and safety equipment.
We look forward to lively discussions and the opportunity to talk to you in person.
In the run-up to the fair, we will inform you about our highlights on this page.
Where to find us
Hall 12.0, Stand B90
Main stand
Hall 9.1, Stand C19
Workshop Street
Our highlights
![](/sites/default/files/styles/3_2_ratio_640_x_427/public/media/images/2023-11/HVI-light-plus_2000x1125.jpg?itok=lA7tEPzs)
HVI light plus
The all-rounder for insulated lightning protection: HVI light plus offers advantages for installation and planning due to integrated protection against electric shock, approval for use in hazardous areas and the saving of an additional equipotential bonding connection.
![](/sites/default/files/styles/3_2_ratio_640_x_427/public/media/images/2023-09/DEHNpatch_Systemfamilie_1280x640.png?itok=y_8JifcN)
System family
System protection for building technology and measuring and control systems: The perfect interaction of BLITZDUCTORconnect, DEHNpatch and DEHNrecord IRCM offers reliable protection against lightning and surges.
![](/sites/default/files/styles/3_2_ratio_640_x_427/public/media/images/2022-09/DEHNerdungssets_3x2-720.png?itok=oFBgEMjs)
Earthing kits
The ideal solution for single family houses: DEHN earthing kits with earth rods contain all materials for a standard-compliant and future-proof earthing system.
![](/sites/default/files/styles/3_2_ratio_640_x_427/public/media/images/2023-10/942567_DEHNguard_MP_YPV_2560x1707_0.jpg?h=59967fae&itok=qnq8UNPW)
DEHNguard MP YPV
Protection for the PV-system in a single-family house: The type 2 surge arrester has a practical push-in double terminal and facilitates installation as a prewired complete unit.
![](/sites/default/files/styles/3_2_ratio_640_x_427/public/media/images/2024-03/dehncube_emob_teaser_home_2560x1440.jpg?itok=y8m0ofOj)
DEHNcube EMOB
Ready-to-connect system solutions for protecting wallboxes: The compact DEHNcube EMOB solutions offer optimum protection for wallboxes and vehicles with a charging capacity of 11 to 22 kW.
![](/sites/default/files/styles/3_2_ratio_640_x_427/public/media/images/2023-10/dehn_arbeitsschutz_09.2023_efd_motiv_2_qf_32291.jpg?itok=hZPgX7rt)
DEHNsence EFD
EFD gives timely warning of danger from electric current, directly when entering the danger zone. As an additional measure to the 5 safety rules, the detector significantly increases safety when working on electrical systems.