HVI light plus
The high-voltage-resistant, insulated down conductor provides advantages for installation and planning. The multitude of product properties combined within it make this possible: The integrated touch protection, the non-essential additional equipotential bonding connection, the approval for use in hazardous areas, an inner conductor of just 16 mm², and much more. This makes it suitable for a wide range of lightning protection projects – including yours. We are looking forward to hearing about your project.
- Weatherproof
- UV-stabilised
- Pre-assembled or on a reel

The all-rounder for electrically insulated lightning protection
With the HVI light plus, DEHN combines more than 20 years of experience in lightning protection in one conductor. These are the key points:
- Separation distance in air of 60 cm
- Approval for use in hazardous areas
- Fire class Eca
- halogen-free
HVI Lightning Protection – Which conductor do you need and when?
*) From two down conductors also for class of LPS I.
Downloads
HVI light plus
The all-rounder for insulated lightning protection
Isolated and electrically insulated lightning protection
Correct design and dimensioning
Safety instructions
Protection from touch and step voltages