Ensuring network availability and reliability
Reliable protection against lightning and surge damage is an important aspect when redesigning and extending the existing network infrastructure.
Transmission capacities and network availability are the most important factors. To meet the ever growing demand, existing structures must be constantly extended. New transmission technologies require constant adaptation of the hardware. Since technology is becoming ever more powerful it gets more and more sensitive.
Don't run the risk of a standstill - Rely on a comprehensive protection system
Top priority is to prevent lightning damage to the host building, mobile radio infrastructure and electrical systems. Permanent system availability is always paramount.
According to IEC 62305 the standard-compliant protection system for all components of the transmitting system consists of
- External lightning protection including air-termination systems, down conductors and the earth-termination system
- Internal lightning protection including surge protection for lightning equipotential bonding