Introtext Anlagen-/Personenschutz
Personal Protective Equipment
Arc fault protection
Arc flashes are often caused by errors made when working on the switchgear assembly, contaminants, foreign objects like forgotten tools, or by animals getting into the assembly. This means that even the most modern switchgear assemblies are at risk.
An arc fault protection system gives you the safety you need
- to effectively protect your staff
- to optimise the availability of the switchgear assembly and
- to design in conformity with valid regulations.
Different protective systems are available depending on the purpose of application and power density of the switchgear assembly to suit the individual situation and type of system.
Arc-fault-tested Personal Protective Equipment
Passive arc fault protection with DEHNcare
Everyone in the branch is familiar with PPE, personal protective equipment. It is common knowledge that is offers reliable protection against electric shock. Arc faults, however, whilst being less familiar are a lot more dangerous. These arise without warning with an explosive pressure wave and reach temperatures of over 10,000°C.
PPE can help to minimise or even prevent life-threatening injuries here, too. The complete protective ensemble consists of a jacket and trousers or a coat, gloves, safety shoes and head gear incl. visor. All the materials must be flame-retardant and heat-resistant, have an insulating effect and leave no skin uncovered.
DEHNcare WJP protective overall against high-pressure water jets
Safe work with high-pressure water jets. High-pressure-resistant. Waterproof. Comfortable.
The WJP protective overall protects your employees while they are cleaning with high-pressure waterjets in a wide variety of applications, like, for example
- Cleaning industrial plants
- Cleaning public spaces
- Stripping metal surfaces, e.g., bridges or monuments
- Cleaning machines and vehicles, e.g., in the commercial construction sector, agriculture and the transport industry
- Concrete cleaning and refurbishment