IT Systems - Yellow/Line
Surge protection for outdoor ethernet/PoE devices
DEHNpatch outdoor
DEHNpatch outdoor, the new complete unit comprising surge protection and an outdoor enclosure protects your surveillance cameras, PoE++/4PPoE and other GBit Ethernet applications with a lightning current discharge capacity of in total 4 kA (10/350 µs).
Product highlights
- No additional EB conductor is needed
- Easier installation due to fixed screws, linked enclosure halves and universal mounting bracket
- Protection against moisture with IP66 standard
- Only ONE PH1 screwdriver needed
Surge protection for SAT systems
DEHNgate FF5 TV
This is how you protect SAT systems in buildings without external lightning protection. The robust 5-channel surge arrester is suitable for universal application. In digital and analogue SAT systems as well as in terrestrial antenna systems. Shielding class A ensures optimum transmission quality.
Product highlights
- Compact 5-channel arrester for SAT systems with terrestrial antenna
- Class A shielding
- Direct connection to the multi-switch
Monitoring of surge protective devices (SPDs)
DEHNrecord Alert
DEHNrecord Alert helps you to monitor your surge protective devices (SPDs) by providing status reports wherever and whenever you like. This makes maintenance more manageable.
Product highlights
- Communication of the device status via Modbus TCP/RTU
- Monitoring of up to 4 surge arresters with remote signalling contacts and up to 150 BLITZDUCTOR XT arresters via DEHNrecord MCM AL XT
- Integration of the remote signalling contacts of further user-defined functional modules (other manufacturers) in the monitoring system
- Quick and easy to start up thanks to the intuitive DEHNrecord App (for iOS and Android)