Your dashboard services.
Register to access all tools.

Software DEHNsupport Toolbox
Request licence

DEHNsupport Toolbox – request form

Calculation programmes for lightning protection systems IEC 62305-2/-3

With its user-friendly interface, DEHNsupport offers experts the opportunity to examine the objects to be protected in compliance with normative specifications.

Note: the standards available in the DEHNsupport Toolbox are based on the standard versions Edition 1 and/or Edition 2 of the IEC 62305-2 lightning protection standard. A risk analysis in accordance with Edition 3 of IEC 62305-2 will be offered in our new DEHNrisk Web tool shortly after the release date of the new version of the standard and is not part of the DEHNsupport Toolbox (expected Q4 2024).

Basic Version Upgrade Distance Edition Distance Edition
Part No. 199999 199970 199950
Risk Tool ✔︎ ✔︎
Air-Termination ✔︎ ✔︎
Earthing Tool ✔︎ ✔︎
DEHN Distance Tool ✔︎ ✔︎
Note Only possible in combination with basic version

Software combinations

The software is available in different combinations:

  • DEHNsupport Basic Version
    With risk analysis, calculation of length of earth rods, calculation of length of air-termination rods
     
  • DEHNsupport Distance Edition
    With risk analysis, calculation of length of earth rods, calculation of length of air-termination rods, calculation of separation distance based on nodal analysis
     
  • Upgrade from Basic to Distance Edition
    Upgrade of the Basic version already installed to include calculation of the separation distance based on nodal analysis

System requirements

  • Supported operating systems:
    Windows® 7
    Windows® 8
    Windows® 8.1
    Windows® 10
  • Office package with word processor and spreadsheet
  • Internet connection (optional) 

Request software

Country
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.
Contact

Have you got any questions? Contact us.

DEHN MIDDLE EAST FZE

Phone: +971 48818380

Fax: +971 48818397

back to top