Keep the data flowing with DEHN

Reduce downtime and minimize disruptions to your systems

Today the general public’s reliance on digital infrastructure, such as data centers, has grown exponentially. Whether it’s for entertainment via social media networks, business-related telecommunications, or energy and public health sectors, data centers ensure a constant flow of information and crucial data memory services.

Get in touch with us today!

But just as the demand for these electrical systems has grown, so have the risks against them. Transient voltage threats are ever present as digital infrastructure expands rapidly, yet industry regulations struggle to keep pace, while extreme weather events like lightning strikes increase due to climate change.

Are your data centers protected? When you work with DEHN, the answer can be a confident, resounding yes.

We specialize in the development of tailored power quality protection, such as a lightning protection system, for the data center industry. Ensure the electrical components within your data centers are protected from damage and outages related to a lightning strike or transient surge.

Transient voltage damage: A data disaster waiting to happen

No access to data or, worse even, data loss is a nightmare scenario for every data center operator and data user alike. 

Unfortunately, these entirely electric systems are susceptible to irreversible damage if not properly protected against both internal and external electrical threats. Fires from lightning strikes, power failure, network quality issues, overheating, and multi-system damage from an internal overvoltage are all potential pitfalls of transient voltage events.

A data center is more than a building - it’s a complex network of interconnected electrical subsystems that must be available 24/7/365 to maintain the flow of digital information and the country’s newly automated and digital operations.

If your data center is faced with costly repairs, unexpected downtime, or even loss of data, it could be detrimental to your overall growth and success as a business. All of these consequences of power quality disturbances can hinder your ability to fulfill contractual obligations, meet and exceed customer expectations, and attain your own growth and financial goals and standards.

Don’t gamble with your data – opt for certainty with a transient voltage protection concept that will maximize system performance and reliability while minimizing the risk of power quality disruptions across the board.

With more than 100 years of global experience in the industry, DEHN is prepared to kick off a lasting partnership that starts with identifying the risks to your specific data center operations to implement a strategic surge and lightning protection plan.

Your servers don’t sleep, so your protection can’t either. Electrical events don’t just cut power—they damage hardware, compromise stored data, and can even trigger cascading system failures. For facilities tasked with 24/7 uptime, every second counts and every connection matters. DEHN’s protective concepts for data centers are designed to eliminate these risks at the source. We deliver a multi-layered defense against electrical threats to your systems.

Get in touch with us today to identify the right products and services for you!

Byte-sized security for data center systems

From the physical structure of the data center to the internal server racks and their memory systems, every component within your data center is vulnerable to transient voltage fluctuations. In the data center industry, it’s not only a matter of preventing property damage to data center buildings and preserving power quality to reduce the risk of power outages and data loss, but also of eliminating risks to human life.

DEHN provides proactive solutions for the following types of data center facilities:

  • Onsite data centers
  • Colocation facilities
  • Hyperscale data centers
  • Edge data centers

Within the data center industry, our solutions also extend to specific systems and individual components such as computers, data storage drives, network equipment, servers, and server racks.

Reach out to DEHN today for a risk assessment that analyzes the potential and existing threats to every aspect of your unique data center company.

Request an assessment with DEHN today.

Prevent power peril with proven lightning protection solutions

Protecting your data access and data flow is a proactive process. Retroactively installing lightning protection systems won’t do much to address systems that are already damaged or retrieve lost data. Our approach prevents this damage from happening in the first place.

Modern data centers rely on complex, tightly integrated electrical systems. Any disruption can ripple across entire networks. Here’s what we help protect you from:

  • Lightning and surge events: Prevent damage to infrastructure from external strikes or grid-induced surges.

  • Internal switching surges: Minimize spikes caused by HVAC, UPS systems, and server startup loads.Colocation and carrier-neutral facilities

  • Poor grounding and bonding: Eliminate ground loops and voltage differences that threaten sensitive electronics.

  • Data loss and equipment failure: Avoid server shutdowns, memory corruption, and equipment burnout from unmitigated voltage fluctuations.

  • Safety risks to personnel: Prevent arc flash and other electrical hazards that put your staff at risk.

Find out what your infrastructure needs – contact us today!

Contact us!
DEHNrecord SD multifunctional measuring and
analysis device voltage supply 230 VAC - 910920

910920 

DEHNrecord SD

For maximum power quality in low-voltage systems Measure power interruptions and flicker with a single device.

Add  Details
DEHNpatch combined arrester to 10 Gbit
with RJ45 sockets and status indication - 929161

929161 

DEHNpatch Class EA

Universal, space-saving combined arrester of 19 mm in width and RJ45 connection system with status indication for simple maintenance.

Add  Details
Non-sparking, Ex equipotential bonding bar for hazardous areas of zones 1/21, 2/22 -

 

Equipotential bonding bar PAS EX

Non-sparking equipotential bonding bars for zones 1/21 and 2/22 Also suitable for applications with hydrogen.

Details
Surge arrester Type 2 DEHNguard M - 908314

908314 

DEHNguard MU 3PY 480 3W+G

DIN rail mount, pluggable surge arrester consisting of a base part and plug-in protection modules for application in 3 Phase Wye electrical systems.

Add  Details
Modular combined arrester for 1 pair
BLITZDUCTORconnect w. fault indication - 927244

927244 

BLITZDUCTORconnect ML2 BD24

Lightning current and surge arrester for universal use.

Add  Details

Take control of your data center’s power quality today

The risks to your data center aren’t hypothetical—they’re already happening. DEHN’s transient voltage solutions are designed to keep your data moving and your business protected, even in the face of the unexpected.

Contact us today and discover how proactive protection can safeguard your systems, your data, and your reputation.

CAPTCHA
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.