Overspanningsbeveiliging - Appartementencomplex zonder externe bliksembeveiliging

Overspanningsbeveiligingen beschermen elektrische / elektronische systemen en apparaten tegen schade veroorzaakt door te hoge spanningen. Deze gevaarlijke piekspanning wordt geleidelijk afgebroken tot een niveau dat overeenkomt met de nominale impulsspanning.

Houd er rekening mee dat de relevante afleiders energetisch-gecoördineerd moeten zijn om interactie tussen de individuele beschermingsfasen te garanderen.

Productaanbevelingen

DEHN schützt das MehrfamilienhausSicherheitstechnikTV-AnschlussEnergieversorgung HausanschlussEnergieversorgung HausanschlussTV-AnschlussHome-OfficeWärmepumpeTelefon- / InternetanschlussSmart HomeEnergieversorgung HausanschlussElektrische JalousieSicherheitstechnikE-MobilityPhotovoltaik

A - Voedingssystemen

Hoofdschakelaar

DEHNshield Basic: Voor DIN-rails tot 160 A. Deze gecombineerde afleider wordt direct bij de ingang van het gebouw gemonteerd. Het beschermt de elektrische installatie in de directe omgeving.

Sub-distribution board

DEHNguard M: This surge arrester protects against surges caused by inductive coupling, remote lightning strikes and switching overvoltages.

Protection of terminal equipment

DEHNflex: The type 3 DEHNflex arrester is mounted directly at the terminal device. It is ideal for installation in cable ducts and installation boxes. Other places of installation are possible.

B - Data and telecommunication technology

Telephone / Internet connection

DEHNbox TC 180: This combined arrester protects in case of direct lightning strikes and surges.
It provides safety for the telephone and DSL connection. Thanks to its compact design, it can be quickly mounted in new buildings and easily retrofitted in existing buildings.

C - Photovoltaic system

Inverter

DC side, if separation distance is kept for 1 MPP input

DEHNcube YPV SCI 1000 FM: The DEHNcube YPV SCI type 2 arrester provides comprehensive protection for your PV system – in a single enclosure. It is mounted directly upstream of the inverter. In case of a cable length of more than 10 metres between the PV system and the inverter, another arrester is required in the roof area

Inverter

DC side, if separation distance is kept for 2 MPP inputs

DEHNcube YPV SCI 1000 2M: The DEHNcube YPV SCI type 2 arrester provides comprehensive protection for your PV system – in a single enclosure. It is mounted directly upstream of the inverter. In case of a cable length of more than 10 metres between the PV system and the inverter, another arrester is required in the roof area. For 2 MPP Inputs.

D - Electric sun and privacy protection

Electric shutters

DEHNcord R: Surge arrester for electric Venetian blinds; This type 2 arrester protects sensitive electric shutters. Plug-and-play: It is easily and quickly mounted in the form of an adapter solution.

E - Home office

Computer work station

DEHNprotector LAN100: This type 3 arrester protects both the network and data side from surges. Thus, it is ideally suited for DSL routers and computer work stations.

F - Broadband and TV connection

Broadband connection

DEHNgate FF TV: This type 2 arrester protects broadband connections

Receiver

DEHNprotector TV: Combined surge protection for the power and antenna side of a TV, radio or SAT receiver.

G - Heat pump

Power supply

DEHNrail: Four-pole surge arrester consisting of a base part and plug-in protection module for 230 / 400 V systems; the FM version has a floating remote signalling contact.

Data line

BLITZDUCTOR pluggable module: The universal and pluggable DIN rail mounted arresters of the BLITZDUCTOR SP/XT/XTU series protect measuring and control circuits, bus systems and telecommunication systems.

Data line

BLITZDUCTOR base part: The universal and pluggable DIN rail mounted arresters of the BLITZDUCTOR SP/XT/XTU series protect measuring and control circuits, bus systems and telecommunication systems.

H - E-mobility

Wallbox / charging post

DEHNguard M: Multi-pole type 2 surge arrester consisting of a base part and plug-in protection modules. For protecting charging posts and wall boxes for e-mobility.

I - Smart home

KNX / EIB systems

BUStector: This type 2 arrester is designed for use in smart homes. It can be easily snapped into the slot of KNX components.

J - Security technology

LED lighting

DEHNcord L 2P SN1860: Surge arrester for protection class II luminaires.

DEHNpatch Outdoor

Security camera

Universal surge arrester for GBit Ethernet applications, Power over Ethernet (IEEE 802.3 compliant up to PoE++ / 4PPoE) and similar applications in structured cabling systems up to class E in indoor and outdoor areas in an IP66 rated enclosure impervious to dust and water.

Contact

Heeft u vragen? Neem gerust contact met ons op.

DEHN Nederland B.V.

Phone: 085-07 10 280

back to top