HVI light plus

The high-voltage-resistant, insulated down conductor provides advantages for installation and planning. The multitude of product properties combined within it make this possible: The integrated touch protection, the non-essential additional equipotential bonding connection, the approval for use in hazardous areas, an inner conductor of just 16 mm², and much more. This makes it suitable for a wide range of lightning protection projects – including yours. We are looking forward to hearing about your project.

  • Weatherproof
  • UV-stabilised
  • Pre-assembled or on a reel
Building with an HVI light plus on the flat roof. A PV system can be seen in the background.

The all-rounder for electrically insulated lightning protection

With the HVI light plus, DEHN combines more than 20 years of experience in lightning protection in one conductor. These are the key points:  

  • Separation distance in air of 60 cm 
  • Approval for use in hazardous areas 
  • Fire class Eca 
  • halogen-free 

What sets the HVI light plus apart:

Installation of HVI light plus
01
Easy installation and cost savings

The conductors are easy to install thanks to the single-core inner conductor. 
Furthermore, no additional equipotential bonding connection is necessary.

A hand holding a HVI light plus conductor
02
Touch protection

Thanks to an additional grey sheath.

HVI light plus with concrete wall as background
03
Optical integration

The conductor is available in shades of grey that match the concrete wall and can optionally be painted over.

Products

HVI Lightning Protection – Which conductor do you need and when?

 HVI light plusHVIHVI power
Separation distance in air≤ 60 cm≤ 75 cm≤ 90 cm
StructureSolidSolid / strandedStranded
VersionSignal greyBlackLight greyBlack
Outer diameterØ21 mmØ20 mmØ23 mmØ27 mm
Lightning current carrying capability150 kA150 kA200 kA
Class of LPS (for single down conductor)II - IV *)II - IV *)I - IV
Protection against electric shock
Approval for use in hazardous areas
Paintable
Without additional equipotential bonding

*) From two down conductors also for class of LPS I.

Downloads

Any questions?

Write us a message.
Item webform

I agree to the processing of my personal data in accordance with the Data Privacy Statement. Take me to the Data Privacy Statement.

 
Here you will find all information about the processing of your personal data.
CAPTCHA
This question tests whether you are human or a computer and prevents automated spam submissions.