Checking HVI systems

For safety during installation, approval and maintenance tests: Use the test report as a practical guide for the setting up of lightning protection systems and our services for assessing the function and condition of HVI Conductors.

Documents required for the inspection

The following documents must be available for checking an HVI system: 

  • General system documentation  
  • Documents for planning the LPS (Lightning Protection System)  
  • Separation distance calculation  
  • Installation instructions, valid at the time of installation

Prescribed test intervals

The required test intervals come from the normative specifications in IEC 62305-3 section D.7.2.2. The protection class determines the test intervals. There are exceptions after a lightning strike or structural changes, which shorten the intervals. An HVI system may only be tested by qualified, trained specialist personnel.

Criteria for the visual inspection

The visual inspection of the HVI Conductors is carried out from the supply point to the connection to the LPS (Lightning Protection System) or the earthing system. The following criteria, among others, must be checked: 

I. Supporting tube

  • Installation locations: were the supporting tubes installed outside Ex zone 1/21?  
  • Was the sealing end range of the supporting tube maintained (metal-free volume – cylinder)?  
  • In what condition is the shrinking of the connection elements?  
  • Was the aluminium tube connected to the nearest point of the system's equipotential bonding?  

II. Horizontal / vertical cable routing 

  • Is there damage to or damage points on the HVI sheath?  
  • Were the permissible bending radii complied with?  
  • Was the minimum distance between cables routed in parallel (distance > 200 mm) maintained?  
  • How was the sealing end designed for connection to parapets or ring conductors?  

Complete inspection

The complete inspection is carried out at different regular intervals depending on the lightning protection class or local conditions such as Ex zones or corrosive atmospheres. The difference between a visual inspection and a complete inspection is that an additional measurement is recommended for the latter: In a meshed HVI system, a loop measurement is used to check whether a low-impedance continuity (recommended value < 1 Ohm) is present. 

HVI check: simple function and status determination of the HVI Conductors

Both the 1-kV and 15-kV measuring methods can be used to reliably detect both mechanical and electrical damage to HVI Conductors; e.g. holes or electrical breakdown as a result of overloads.  

In addition to the two measuring methods, HVI check also includes testable / insulated connection elements, insulating caps, tools and clamps. The test is to be carried out with a commercially available insulation measuring device. 

Advantages for you

01
Freedom of choice and flexibility

A method can be selected depending on the lightning protection system and individual requirements: 1 kV for locating various types of damage or impairments and 15 kV for rapid detection of holes. 

02
Safety

Electrical and mechanical damage can be found quickly by means of a HVI check.

03
Cost saving and familiar handling

The test can be carried out with a commercially available insulation measuring device that you may already own. 

04
Saving time and effort

Performing the test involves little installation work.

Products:

Watch now:
Installation of HVI check

Watch now:
Insulation measure­ment of HVI check

More information on HVI Lightning Protection

Find out more about HVI Lightning Protection and what to bear in mind when it comes to separation distances.
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
6 + 7 =
Solve this simple math problem and enter the result. E.g. for 1+3, enter 4.
This question tests whether you are human or a computer and prevents automated spam submissions.